NCP1396: Controller, High Performance Resonant Mode, with High and Low Side Drivers

Description: The NCP1396 A/B offer everything needed to build a...
  • The NCP1396 A/B offer everything needed to build a reliable and rugged resonant mode power supply. Its unique architecture includes a 500 kHz Voltage Controlled Oscillator whose control mode brings flexibility when an ORing function is a necessity, e.g. in multiple feedback paths implementations. Thanks to its proprietary high-voltage technology, the controller welcomes a bootstrapped MOSFET driver for half-bridge applications accepting bulk voltages up to 600 V. Protections featuring various reaction times, e.g. immediate shutdown or timer-based event, brown-out, broken opto-coupler detection etc., contribute to a safer converter design, without engendering additional circuitry complexity. An adjustable deadtime also helps lowering the shoot-through current contribution as the switching frequency increases.
  • Features
  • Fast and slow fault detection, broken FB loop detection - Improved fault handling and robustness
  • Adjustable dead-time - Prevents shoot-through currents and allows for optimization based on MOSFET characteristics
  • Adjustable soft-start - Prevents damage from current spikes and startup and reduces EMI
  • Brown-Out protection - Protects against input voltage drops and simplifies PFC association
  • Applications
  • FLat Panel Display Power Converters
  • High Power AC/DC Adapters
  • Industrial and Medical Power Sources
  • Offline Battery Chargers
  • End Products
  • Notebook Adapters
  • LCD TVs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP1396ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controller, High Performance Resonant Mode, with High and Low Side Drivers
  • Package Type: SOIC-16
  • Package Case Outline: 751AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Newark:>1K
  • PandS:>1K
  • NCP1396BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controller, High Performance Resonant Mode, with High and Low Side Drivers
  • Package Type: SOIC-16
  • Package Case Outline: 751AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Topology: Half-Bridge 
  • Control Mode: Voltage Mode 
  • fsw Typ (kHz): Up to 500 
  • Stand-by Mode: Yes 
  • UVLO (V): Yes 
  • Short Circuit Protection: Yes 
  • Latch: Yes 
  • Soft Start: Yes 
  • VCC Max (V): 20 
  • Drive Cap. (mA): 500 / 1000 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site