NCP1562: PWM Controller, High Performance, Active Clamp / Reset

Description: The NCP1562x is a family of voltage mode controlle...
  • The NCP1562x is a family of voltage mode controllers designed for dc-dc converters requiring high efficiency and low parts count. These controllers incorporate two in phase outputs with an overlap delay to prevent simultaneous conduction and facilitates soft switching. The main output is designed for driving a forward converter primary MOSFET. The secondary output is designed for driving an active clamp circuit MOSFET, a synchronous rectifier on the secondary side, or an asymmetric half bridge circuit. The NCP1562 family reduces component count and system size by incorporating high accuracy on critical specifications such as maximum duty cycle limit, undervoltage detector and overcurrent threshold. Two distinctive features of the NCP1562 are soft-stop and a cycle skip current limit with a time threshold. Softstop circuitry powers down the converter in a controlled manner if a severe fault is detected. The cycle skip detector enables a softstop sequence if a continuous overcurrent condition is present. Additional features found in the NCP1562 include line feedforward, frequency synchronization up to 1.0 MHz, cycle by cycle current limit with leading edge blanking (LEB), independent under and overvoltage detectors, adjustable output overlap delay, programmable maximum duty cycle, internal startup circuit and soft-start.
  • Features
  • Soft-Stop Powers Down Converter in a Controlled Manner - Eliminates Resonance Between Active Clamp Capacitor and Primary Inductance
  • Independent Line Undervoltage and Overvoltage Detectors - Reduces External components
  • Programmable Maximum Volt-Second Product - Prevents Transformer Saturation
  • Programmable Soft-Start - Reduces Stress During Power Up
  • Internal 100 V Startup Circuit - Eliminates the Need for External Components
  • Dual Outputs with Adjustable Overlap Delay
  • >2 A Output Drive Capability
  • Cycle-by-Cycle Current Limit
  • Cycle Skip Initiated if Continuous Current Limit Condition Exists
  • Voltage Mode Operation with Input Voltage Feedforward
  • Fixed Frequency Operation up to 1 MHz
  • Bidirectional Frequency Synchronization
  • Accurate Programmable Maximum Duty Cycle
  • Precision 5 V Reference
  • Applications
  • High power isolated DC/DC converters
  • Power supplies
  • End Products
  • Desktop / Server PSU
  • Telecom base station PSU
  • Flat TV PSU
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP1562ADBR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PWM Controller, High Performance, Active Clamp / Reset
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:20,000
  • PandS:>1K
  • NCP1562ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PWM Controller, High Performance, Active Clamp / Reset
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCP1562BDBR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PWM Controller, High Performance, Active Clamp / Reset
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • PandS:>1K
  • NCP1562BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PWM Controller, High Performance, Active Clamp / Reset
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:177,500
  • PandS:>1K
  • Packages
    Applications
    Specifications
  • Topology: Forward 
  • Phases:
  • Control Mode: Voltage Mode 
  • VCC Min (V): 8V 
  • VCC Max (V): 100V 
  • fSW Typ (kHz): Up to 1MHz 
  • Package Type: TSSOP-16  SOIC-16 
  • ON Semiconductor Full Web Site