NCP1616: Power Factor Controller, High Voltage, Active X2

Description: The NCP1616 is a high voltage PFC controller desig...
  • The NCP1616 is a high voltage PFC controller designed to drive PFC boost stages based on an innovative Current Controlled Frequency foldback (CCFF) method. In this mode, the circuit operates in critical conduction mode(CrM) when the inductor current exceeds a programmable value. When the current is below this preset level, the NCP1616 linearly decays the frequency down to minimum of about 26kHz at the sinusoidal zero-crossing. CCFF maximizes the efficiency at both nominal and light load. In particular, the standby losses are reduced to a minimum. Innovative circuitry allows near-unity power factor even when the switching frequency is reduced. The integrated high voltage start-up circuit eliminates the need for external start-up components and consumes negligible power during normal operation. Housed in a SOIC-9 package, the NCP1616 incorporates the features necessary for robust and compact PFC stages, with few external components.
  • Features
  • High Voltage Start-Up Circuit - Improved efficiency at light load and fast startup time
  • Critical conduction mode with current controlled frequency foldback - Optimizes conversion efficiency across load range
  • Integrated Input Filter Capacitor (X2) Discharge Circuitry - Improved light load efficiency and elimination of external resistors
  • Dynamic Response Enhancer - Improved transient response for line and load steps
  • Soft Overvoltage Protection - Reduces acoustic noise and stress in the event of an overvoltage fault
  • -500 mA/+800 mA Drive Capability - Supports wide range of MOSFETs and power levels
  • AC Line Brownout Detection - Protects boost stage power components during line fault conditions
  • Applications
  • Off-line power supplies
  • Lighting Ballast
  • LED Lighting Drivers and Power Supplies
  • End Products
  • All-In-One Computers
  • High Powered Adapters
  • Flat TV / LED-TV / LCD-TV / Plasma
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP1616A1DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Factor Controller, High Voltage, Active X2, Power Factor Controller, High Voltage, Active X2
  • Package Type: SOIC9 NB
  • Package Case Outline: 751BP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:35,000
  • NCP1616A2DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Factor Controller, High Voltage, Active X2, Power Factor Contorller, High Voltage, Active X2
  • Package Type: SOIC9 NB
  • Package Case Outline: 751BP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:32,500
  • Specifications
  • PFC Mode: CRM  CCM 
  • Frequency Operation: Variable 
  • Control Mode: Current Mode 
  • Topology: Step-Up 
  • fSW Typ (kHz): Variable 
  • VCC Max (V): 28 
  • Drive Cap. (mA): 500 / 800 
  • UVLO (V):
  • Latch: Yes 
  • UVP: Yes 
  • Inhibition: Yes 
  • Package Type: SOIC9 NB 
  • ON Semiconductor Full Web Site