NCP1632: Power Factor Controller, Interleaved, 2-Phase

Description: The NCP1632 integrated a dual MOSFET driver for in...
  • The NCP1632 integrated a dual MOSFET driver for interleaved PFC applications. Interleaving consists of paralleling two small stages in lieu of a bigger one, more difficult to design. This approach has several merits like the ease of implementation, the use of smaller components or a better distribution of the heating. Also, Interleaving extends the power range of Critical Conduction Mode that is an efficient and cost-effective technique (no need for low trr diodes). In addition, the NCP1632 drivers are 180o phase shifted for a significantly reduced current ripple. Housed in a SOIC16 package, the circuit incorporates all the features necessary for building robust and compact interleaved PFC stages, with a minimum of external components.
  • Features
  • 180° out of phase operation - Low EMI and reduces RMS current in the bulk capacitor
  • Frequency Clamped Critical conduction Mode (FCCrM) operation - Optimize efficiency over the load range
  • Frequency foldback at low power - Improve light load efficiency
  • Integrated Overcurrent protection, Overvoltage protection, UVLO and brown-out protection - Increase system reliability
  • Applications
  • All Off Line Appliance Requiring Power Factor Correction
  • SMPS
  • Flat panel TVs
  • End Products
  • Computer Power Supplies
  • LCD TV
  • Server power, networking power
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP1632DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Factor Controller, Interleaved, 2-Phase, Interleaved, 2-Phase Power Factor Controller
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • Specifications
  • PFC Mode:  
  • Frequency Operation:  
  • Control Mode:  
  • Topology:  
  • fSW Typ (kHz):  
  • VCC Max (V):  
  • Drive Cap. (mA):  
  • UVLO (V):  
  • Latch:  
  • UVP:  
  • Inhibition:  
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site