NCP167: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise

Description: The NCP167 is an LDO (Low Dropout Regulator) capab...
  • The NCP167 is an LDO (Low Dropout Regulator) capable of supplying 700 mA output current. Designed to meet the requirements of RF and analog circuits, the NCP167 device provides low noise, high PSRR, low quiescent current, and very good load/line transients. The device is designed to work with a 1 µF input and a 1 µF output ceramic capacitor. It is available in two thickness ultra−small 0.35P, 0.65 mm x 0.65 mm Chip Scale Package (CSP), XDFN−4 0.65P, 1 mm x 1 mm packages.

    Similar Products:


      NCP160 NCP161 NCP163 NCP167
    Output Current (A) 0.25 0.45 0.25 0.70
    PSRR f=1 kHz (dB) 98 98 92 85
    Dropout Voltage (V) 0.080 0.150 0.080 0.210
  • Features
  • Ultra High PSRR 85dB at 1 kHz, 63dB at 100 kHz - Excellent for power sensitive device like Wi-Fi module
  • Ultra Low Output Noise 8.5 µVRMS - Very well suited for noise sensitive application
  • Ultra Low Quiescent current 12 µA - Improved efficiency during light load conditions
  • Operating Input Voltage Range 1.9V to 5.5V - Suitable for battery powered device
  • Very Low Dropout 210mV at 700mA - Low power dissipation at full load
  • Available in CSP4 0.35P and XDFN4 0.65P package - Great for space constraint application
  • Applications
  • A/D and D/A Converters Power supply
  • Audio codec
  • Battery Powered Equipment
  • Camera module
  • RF Modules
  • WiGig Power Supply
  • LP5907 or LP5912 Upgrade
  • End Products
  • Cameras and camcoders
  • Smartphones
  • Tablets
  • Wireless Routers
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP167AFCT180T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 1.8V fixed WCSP
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCP167AFCT285T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 2.85V fixed WCSP
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP167AFCT295T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 2.95V fixed WCSP
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:35,000
  • NCP167AFCT330T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 3.3V fixed WCSP
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCP167AFCT350T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 3.5V fixed WCSP
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:85,000
  • NCP167AFCTC350T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 3.5V BC fixed WCSP
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP167AMX180TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 1.8V fixed XDFN
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:78,000
  • NCP167AMX280TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 2.8V fixed XDFN
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCP167AMX285TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 2.85V fixed XDFN
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:54,000
  • NCP167AMX300TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 3.0V fixed XDFN
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:105,000
  • NCP167AMX330TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 3.3V fixed XDFN
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:96,000
  • NCP167AMX350TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 3.5V fixed XDFN
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP167BFCT330T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 3.3V non-AD fixed WCSP
  • Package Type: WLCSP-4
  • Package Case Outline: 567JZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:25,000
  • NCP167BMX330TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 700 mA, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise, 3.5V non-AD fixed XDFN
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.85  2.95  3.3  3.5  2.8 
  • IO Typ (A): 0.7 
  • VI Min (V): 1.9 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.21 
  • Iq Typ (mA): 0.012 
  • PSRR (dB): 85 
  • Noise (µVrms): 8.5 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: WLCSP-4  XDFN-4 
  • ON Semiconductor Full Web Site