NCP3065: Buck / Boost / Inverting Regulator, Switching, Constant Current, 1.5 A, for HB-LEDs

Description: The NCP3065 is a monolithic Buck Boost Inverting S...
  • The NCP3065 is a monolithic Buck Boost Inverting Switching Regulator designed to deliver constant current for powering high brightness LEDs (HBLED). The device has a very low feedback voltage of 235 mV (nominal) which is used to regulate the average current of the LED string. In addition, the NCP3065 has a wide input voltage up to 40 V to allow it to operate from 12 Vac or 12 Vdc supplies commonly used for lighting applications as well as unregulated supplies such as Lead Acid batteries.

    The device can be configured in a controller topology with the addition of an external transistor to support higher LED currents beyond the 1.5 A rated switch current of the internal transistor. The NCP3065 switching regulator can be configured in Step-Down (Buck), Step-Up (boost) or SEPIC topologies with a minimum number of external components. Available with ENABLE feature under part number NCP3066.
  • Features
  • Integrated 1.5 A Switch - Integrated switch provides for small footprint
  • Input Voltage Range from 3 V to 40 V - Flexibility to operate from 12Vac or 12Vdc supplies commonly used for lighting applications
  • Low Feedback Voltage of 235 mV - Allows the use of small / low cost sense resistor
  • Cycle-by-Cycle Current Limit - Enhanced protection features
  • No Control Loop Compensation Required - Easy design-in
  • Frequency of Operation Adjustable up to 250 kHz - Optimization of efficiency and size
  • Operation With All Ceramic Output Capacitors or No Output Capacitance - Reduce size and cost by eliminating output capacitor
  • Analog and Digital PWM Dimming Capability - Flexibiliy in application to select method of dimming
  • Internal Thermal Shutdown with Hysteresis - Enhanced protection features
  • Applications
  • Constant Current Source
  • High Power LED Driver
  • High Brightness LED (HB-LED)
  • End Products
  • Automotive and Marine Lighting (LED)
  • Low Voltage LED Landscape Lighting
  • MR-16 Replacement
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP3065DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, Constant Current, 1.5 A, for HB-LEDs
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • PandS:>1K
  • NCP3065MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, Constant Current, 1.5 A, for HB-LEDs
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:4,000
  • PandS:>1K
  • NCP3065PG
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, Constant Current, 1.5 A, for HB-LEDs
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • NCV3065DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, Constant Current, 1.5 A, for HB-LEDs, Automotive
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCV3065MNTXG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, Constant Current, 1.5 A, for HB-LEDs, Automotive
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • NCV3065PG
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, Constant Current, 1.5 A, for HB-LEDs, Automotive
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Applications
    Specifications
  • Topology: Step-Down  Step-Up/Step-Down  Step-Up 
  • Control Mode: Hysteretic 
  • VCC Min (V):
  • VCC Max (V): 40 
  • VO Typ (V): 1.25 to 40 
  • IO Typ (A): 1.5 
  • Efficiency (%): 85 
  • fSW Typ (kHz): 250 
  • Package Type: SOIC-8  DFN-8 
  • ON Semiconductor Full Web Site