NCP3121: Non-Synchronous Buck Regulator, Dual, PWM, 3.0 A (200-750 kHz)

Description: The NCP3121 is a dual non-synchronous Pulse Width ...
  • The NCP3121 is a dual non-synchronous Pulse Width Modulation (PWM) buck regulator designed for low voltage applications requiring high efficiency. This device is capable of producing an output voltage as low as 0.8 V. The NCP3120 provides dual 3.0 A switching regulators with an adjustable 200 kHz - 750 kHz switching frequency. Switching frequency is set by an external resistor. The NCP3121 also incorporates an auto-tracking and sequencing feature. Protection features include cycle-by-cycle current limit and undervoltage lockout (UVLO). The NCP3121 comes in a 32-pin QFN package. Also available in lower current version NCP3120 dual 2A and higher frequency version NCP3122 (dual 2A) and NCP3123 (dual 3A).
  • Features
  • Dual 3A / 3A Continuous Output Current - Highly integrated power solution for two output voltages
  • 200-750 KHz Adjustable Switching Frequency - Optimization of efficiency and size
  • 0.8 V +/- 1.5% Reference voltage - Good system level accuracy across temperature
  • Auto-Tracking & Sequencing - Built in power management for power-up and power-down (Sequential, Ratiometric, Tracking)
  • Enable / Disable - Ability to turn off each channel into a low power state
  • PowerGood Output - Output flag that indicates when the output voltage is within 90% of the regulation target
  • 180° out-of-phase operation - Reduction of input capacitance requirement
  • Applications
  • DSP/uP/FPGA power supplies
  • Point of Load
  • End Products
  • LCD-TV Logic Board
  • xDSL and Cable Modem
  • Set-Top-Box STB
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP3121MNTXG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Non-Synchronous Buck Regulator, Dual, PWM, 3.0 A (200-750 kHz)
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Applications

    ON Semiconductor Full Web Site