NCP3170: Buck Regulator, Switching, PWM, 3.0 A

Description: The NCP3170 is a flexible synchronous PWM Switchin...
  • The NCP3170 is a flexible synchronous PWM Switching Buck Regulator. The NCP3170 operates from 4.5 V to 18 V, producing up to 3 A and is capable of producing output voltages as low as 0.8 V. The NCP3170 also incorporates current mode control. To reduce the number of external components, a number of features are internally set including soft start, power good detection, and switching frequency. The NCP3170 is currently available in an SOIC-8 package.
  • Features
  • 4.5 V to 18 V Operating Input Voltage Range - Wide input voltage range
  • 90mΩ High-Side, 24mΩ Low-Side MOSFET - Very high efficiency at low output voltages
  • Output Voltage Adjustable to 0.8 V - Ability to regulate low output voltages
  • 3 A Continuous Output Current - High current output
  • Fixed 500 kHz and 1 MHz PWM Operation - Scale for efficiency or physical size
  • 1.5% Initial Output Accuracy - Easy to design accurate system regulation
  • Internal 4 ms SoftStart - Reduced external components
  • ShortCircuit Protection - Protection feature
  • Thermal Shutdown - Protection feature
  • Light Load Efficiency - Enhanced efficiency at lower output current
  • Dedicated PowerGood and ENABLE pin - Built-in power sequencing capability
  • Applications
  • Point of Load (POL) DC/DC Regulator
  • Set-Top-Box (STB)
  • End Products
  • LCD-TV / DTV
  • Telecom / Datacom / Networking
  • PCIe Graphics Cards
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP3170ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck Regulator, Switching, PWM, 3.0 A
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:>1K
  • PandS:>1K
  • NCP3170BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck Regulator, Switching, PWM, 3.0 A
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:<100
  • Applications
    Specifications
  • Topology: Step-Down 
  • Control Mode: Current Mode 
  • VCC Min (V): 4.5 
  • VCC Max (V): 13.2  18 
  • VO Typ (V): 1.25 to 5.0 
  • IO Typ (A):
  • Efficiency (%): 92 
  • fSW Typ (kHz): 500  1000 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site