NCP3334: Linear Voltage Regulator, LDO, Low Iq, 500 mA (Adjustable Output)

Description: The NCP3334 is a high performance, low dropout (LD...
  • The NCP3334 is a high performance, low dropout (LDO) linear voltage regulator. With accuracy of +/-0.9% over line and load and ultra-low quiescent current and noise it encompasses all of the necessary features required by today's consumer electronics. This unique device is guaranteed to be stable without a minimum load current requirement and stable with any type of capacitor as small as 1.0 µF. The NCP3334 offers reverse bias protection.
  • Features
  • High Accuracy Over Line and Load (±0.9% at 25°C)
  • Low Dropout Voltage of 340 mV maximum at 500 mA
  • Low Noise of 38 µVrms
  • Low Shutdown Current (0.07 µA)
  • Reverse Bias Protected
  • 2.6 V to 12 V Supply Range
  • Thermal Shutdown Protection
  • Current Limitation
  • Requires only 1.0 uF Output Capacitance for Stability
  • Stable with any type of capacitor, including MLCC
  • No Minimum Output Current Required for Stability
  • This is a Pb Free Device
  • Applications
  • PCMCIA Card
  • Cellular Phones
  • Camcoders and Cameras
  • Networking Systems, DSL/Cable Modems
  • Cable Set-Top Box
  • MP3/CD Players
  • Displays and Monitors
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP3334DADJG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 500 mA (Adjustable Output)
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:980
  • NCP3334DADJR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 500 mA (Adjustable Output)
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A): 0.5 
  • VI Min (V): 2.6 
  • VI Max (V): 12 
  • VDO Typ (V): 0.34 
  • Iq Typ (mA): 0.19 
  • PSRR (dB): 55 
  • Noise (µVrms): 38 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site