NCP3335A: LDO Regulator, 500 mA, Ultra-High Accuracy

Description: The NCP3335A is a high performance, Low Quiescent ...
  • The NCP3335A is a high performance, Low Quiescent Current Low Dropout (LDO) Linear Voltage Regulator. With accuracy of ±0.9% over line and load and ultra-low quiescent current and noise it encompasses all of the necessary features required by today's consumer electronics. This unique device is guaranteed to be stable without a minimum load current requirement and stable with any type of capacitor as small as 1.0 µF. The NCP3335A LDO Linear Voltage Regulator also comes equipped with sense and noise reduction pins to increase the overall utility of the device. The NCP3335A offers reverse bias protection.
  • Features
  • High Accuracy Over Line and Load (±0.9% at 25 °C)
  • UltraLow Dropout Voltage at Full Load (260 mV typ.)
  • No Minimum Output Current Required for Stability
  • Low Noise (31 Vrms w/10 nF Cnr and 51 Vrms w/out Cnr)
  • Low Shutdown Current (0.07 µA)
  • Reverse Bias Protected
  • 2.6 V to 12 V Supply Range
  • Thermal Shutdown Protection
  • Current Limitation
  • Requires Only 1.0 µF Output capacitance for Stability
  • Stable with Any Type of Capacitor (including MLCC)
  • Available in 1.5V, 1.8V, 2.5 V, 2.8V, 2.85 V, 3.0V, 3.3 V, 5.0 V and Adjustable Output Voltages
  • These are PbFree Devices
  • Applications
  • Cellular Phones
  • Camcoders and Cameras
  • Networking Systems, DSL/Cable Modems
  • PCMCIA Card
  • Cable SetTop Box
  • MP3/CD Players
  • Displays and Monitors
  • DSP Supply
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP3335ADM150R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 1.5 V
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • PandS:>1K
  • NCP3335ADM180R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 1.8 V
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCP3335ADM250R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 2.5 V
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • NCP3335ADM280R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 2.8 V
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • NCP3335ADM285R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 2.85 V
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCP3335ADM300R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 3.0 V
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCP3335ADM330R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 3.3 V
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Newark:>1K
  • PandS:>10K
  • NCP3335ADM500R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 5.0 V
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCP3335ADMADJR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: Adj
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • NCP3335AMN150R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 1.5 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • PandS:>1K
  • NCP3335AMN180R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 1.8 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:6,000
  • NCP3335AMN250R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 2.5 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • NCP3335AMN280R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 2.8 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP3335AMN285R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 2.85 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:6,000
  • NCP3335AMN300R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 3.0 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:12,000
  • NCP3335AMN330R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 3.3 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • NCP3335AMN500R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: 5.0 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • NCP3335AMNADJR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 500 mA, Ultra-High Accuracy, Vout: Adj
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>10K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  1.8  2.5  2.8  2.85  3.3  Adj 
  • IO Typ (A): 0.5 
  • VI Min (V): 2.6 
  • VI Max (V): 12 
  • VDO Typ (V): 1.43  1.13  0.34 
  • Iq Typ (mA): 0.8 
  • PSRR (dB): 55 
  • Noise (µVrms): 31 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: Micro8™  DFN-10 
  • ON Semiconductor Full Web Site