NCP336: Controlled Load Switch, 3.0 A, without Auto-Discharge Path

Description: The NCP336 and NCP337 are very low Ron MOSFETs con...
  • The NCP336 and NCP337 are very low Ron MOSFETs controlled by an external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with PMOS structure, leakage currents are eliminated by isolating connected IC on the battery when not used.
  • Features
  • 1.2 V - 5.5 V operating range
  • 21 mΩ RDS(ON) at 4.5 V
  • DC current up to 3 A
  • Output Auto-discharge
  • Applications
  • Load Management
  • End Products
  • Smart Phones
  • Tablets
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP336FCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controlled Load Switch, 3.0 A, without Auto-Discharge Path
  • Package Type: WLCSP-6
  • Package Case Outline: 567FH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:171,000
  • Packages
    Applications
    Specifications
  • Channels:
  • ron (mΩ): 21 
  • I Max (A):
  • VI Min (V): 1.2 
  • VI Max (V): 5.5 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site