NCP361: Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Overcurrent Protection

Description: NCP361 is able to disconnect the system from its o...
  • NCP361 is able to disconnect the system from its output pin in case wrong VBUS operating conditions are detected. The system is positive overvoltage protected up to +20 V. Thanks to the integrated PMOS FET, no external device is necessary, reducing the system cost and the PCB area of the application board. NCP361 is able to instantaneously disconnect the output from the input if the input voltage exceeds the overvoltage threshold (OVLO).Thanks to an overcurrent protection, the integrated PMOS is turning off when the charge current exceeds current limit (see options in ordering information). NCP361 provides a negative-going flag (FLAG) output, which alerts the system that a fault has occurred. In addition, the device has ESD protected input (15 kV Air) when bypassed with a 1.0 µF or larger capacitor.
  • Features
  • Very Fast Protection, Up to 20 V, with 25 µA Current Consumption - When wall adapter or AC-DC overvoltage appears, the internal pass element is turned off very fast in order to protect the downstream system. The current consumption is around 25 µA although the very fast turn off capability.
  • On-chip PMOS Transistor - No external device is necessary.
  • Overvoltage Lockout (OVLO) - Typical OVLO is set to 5.675 V.
  • Undervoltage Lockout (UVLO) - Typical UVLO is set to 3.0 V.
  • Overcurrent Protection. - Typical OCP is set to 750 mA.
  • Alert FLAG Output - The microcontroller can take into account Flag status and controls thanks to EN pin the pass element state.
  • EN Enable Pin - The OVP device can be forced to off state thanks to this pin.
  • Thermal Shutdown - When internal junction temperature is exceeded, the pass element is turned off.
  • 6-Lead UDFN 2 x 2 mm Package - Very small package, small thickness.
  • TSOP-5 3 x 3 mm Package - Low cost version.
  • These are Pb-Free Devices
  • Applications
  • Personal Digital Applications
  • Mobile Phones
  • MP3 Players
  • Computing
  • USB Devices
  • Set Top Boxes
  • Peripherals
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP361MUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Overcurrent Protection, OVLO 5.675 V, OCP 750 mA
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:<1K
  • PandS:>10K
  • NCP361SNT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Overcurrent Protection, OVLO 5.675 V, OCP 750 mA
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Newark:<1K
  • Newark:>1K
  • Newark:>1K
  • NCV361SNT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Overcurrent Protection, OVLO 5.675V, OCP 750 mA, Auto qualified
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • VCC Min (V): 1.2 
  • VCC Max (V): 20 
  • P(AV) Max (W): 0.3 
  • VIT+ Typ (V): 5.675 
  • VIT Typ (V):
  • IDDH Max (µA): 35 
  • TA Min (°C): 25  -40 
  • TA Max (°C): 85 
  • Package Type: UDFN-6  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site