NCP380: Power Distribution Switch, Current-Limiting (Fixed and Adjustable)

Description: The NCP380 is a high-side power distribution switc...
  • The NCP380 is a high-side power distribution switch designed for applications where heavy capacitive loads and short-circuits are likely to be encountered, incorporating a 70 mΩ (DFN package), P channel MOSFET in a single package.
    The device limits the output current to a desired level by switching into a regulation current-mode when the output load exceeds the current-limit threshold or a short is present. The current limit threshold is either user adjustable between 500mA and 2.1A via an external resistor or internally fixed.The power switch rise and fall times are controlled to minimize current ringing during switching.
    An internal reverse-voltage detection comparator disables the power-switch if the output voltage is higher than the input voltage to protect devices on the input side of the switch.
    The /FLAG logic output asserts low during over current, reverse-voltage or over temperature conditions. The switch is controlled by a logic enable input active high or low.
  • Features
  • 2.5V 5.5V operating range
  • 70 mΩ High-Side MOSFET
  • Adjustable and Fixed current limit
  • Under voltage lock-out
  • Built-in Soft start
  • Thermal Protection
  • Soft turn-off
  • Reverse voltage Protection
  • Enable active high or low
  • Compliance to IEC61000-4-2 (Level 4), 8.0 kV (Contact), and 15 kV (Air)
  • This is a Pb-Free Device
  • Applications
  • Laptops, USB ports, TVs
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP380HMU05AATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), 0.5 A, Enable H
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Newark:>1K
  • ON Semiconductor:57,000
  • PandS:>1K
  • NCP380HMU10AATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), 1.0 A, Enable H
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:21,000
  • PandS:>1K
  • NCP380HMU15AATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), 1.5 A, Enable H
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • NCP380HMU20AATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable)
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • NCP380HMU21AATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable)
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCP380HMUAJAATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), Adjustable, Enable H
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>50K
  • Newark:<1K
  • PandS:>1K
  • NCP380HSN05AAT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), 0.5 A, Enable H
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>50K
  • Digikey:>1K
  • Newark:>10K
  • PandS:>1K
  • NCP380HSN05AAT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), OCP
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • NCP380HSN10AAT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), 1.0 A, Enable H
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Newark:>1K
  • PandS:>1K
  • NCP380HSNAJAAT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), Adjustable, Enable H
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:<1K
  • ON Semiconductor:184,658
  • PandS:>1K
  • NCP380LMU05AATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), 0.5 A, Enable L
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • ON Semiconductor:3,000
  • NCP380LMU10AATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), 1.0 A, Enable L
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:6,000
  • NCP380LMU15AATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), 1.5 A, Enable L
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:15,000
  • PandS:>1K
  • NCP380LMU20AATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable)
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:12,000
  • NCP380LMUAJAATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), Adjustable, Enable L
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • NCP380LSN05AAT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), 0.5 A, Enable L
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Newark:>1K
  • PandS:>1K
  • NCP380LSN10AAT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), 1.0 A, Enable L
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:9,000
  • PandS:>1K
  • NCP380LSNAJAAT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), Adjustable, Enable L
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Newark:>1K
  • PandS:>1K
  • NCV380HMUAJAATBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), Automotive version
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCV380LMU15AATBG
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), Automotive version
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV380LMUAJAATBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Power Distribution Switch, Current-Limiting (Fixed and Adjustable), Automotive version
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Type: Fixed  Adjustable 
  • VI Max (V):
  • rDS(on) Max (mΩ): 80  100 
  • TSD Typ (°C): 140 
  • Thyst Typ (°C): 10 
  • Package Type: UDFN-6  TSOP-5 / SOT-23-5  TSOP-6 
  • ON Semiconductor Full Web Site