NCP3902: Load Switch, Bidirectional, High-Current, with Dual Input Support

Description: The NCP3902 is a high voltage, high current, bidir...
  • The NCP3902 is a high voltage, high current, bidirectional load switch. It provides input overvoltage and surge protection as well as reverse-blocking of output voltage. The logic control of the device is designed to interact with both the system controller and the wireless charging receiver which allows creating a dual input charger application with a single switch.
  • Features
  • DC input voltage operating range from 3.0 V to 20 V - Wide input voltage
  • Surge protection compliant with IEC61000-4-5 at 100 V - Application robustness
  • Input voltage sense output with selectable clamp (16 V / 20 V) - Input voltage monitoring
  • Applications
  • Switch for USB charging and Wireless charging
  • End Products
  • Handheld Devices
  • Tablets
  • Smart Phone
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP3902FCCTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Load Switch, Bidirectional, High-Current, with Dual Input Support
  • Package Type: WLCSP-20
  • Package Case Outline: 567PM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Specifications
  • Channels:
  • ron (mΩ): 23 
  • I Max (A):
  • VI Min (V):
  • VI Max (V): 20 
  • Package Type: WLCSP-20 
  • ON Semiconductor Full Web Site