NCP4200: Synchronous Buck Converter, Multi Phase, with I2C Interface

Description: The NCP4200 is an integrated power control IC with...
  • The NCP4200 is an integrated power control IC with an I2C interface. It combines a highly efficient, multi-phase, synchronous buck switching regulator controller with an I2C interface, which enables digital programming of key system parameters.
  • Features
  • I2C - Enables digital programming of key system parameters
  • Fast Enhanced PWM Flex Mode architecture - Excellent load transient performance
  • Applications
  • CPU Vcore
  • End Products
  • Gaming, Desktop, Server
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP4200MNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Synchronous Buck Converter, Multi Phase, with I2C Interface
  • Package Type: QFN-40
  • Package Case Outline: 488AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Topology: Step-Down 
  • Phases: 2/3/4 
  • Control Mode:  
  • VCC Min (V): 1.7 
  • VCC Max (V): 24 
  • fSW Typ (kHz): 1500 
  • Package Type: QFN-40 
  • ON Semiconductor Full Web Site