NCP4208: Synchronous Buck Converter, 8-Phase, VR11.1 Programmable, with I2C Interface

Description: The NCP4208 is an integrated power control IC with...
  • The NCP4208 is an integrated power control IC with an I2C interface. The NCP4208 is a highly efficient, multiphase, synchronous buck switching regulator controller, which aids design of High Efficiency and High Density solutions. The NCP4208 can be programmed for 1, 2, 3, 4, 5, 6, 7 or 8 phase operation, allowing for the construction of up to 8 complementary buck switching stages.
  • Features
  • Fast enhanced PWM - Excellent load transition performance
  • Applications
  • CPU Vcore
  • End Products
  • Desktop PC, servers
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP4208MNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Synchronous Buck Converter, 8-Phase, VR11.1 Programmable, with I2C Interface
  • Package Type: QFN-48
  • Package Case Outline: 485AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:80,000
  • PandS:>1K
  • Packages
    Specifications
  • Topology: Step-Down 
  • Phases: 1/2/3/4/5/6/7/8 
  • Control Mode:  
  • VCC Min (V):  
  • VCC Max (V):  
  • fSW Typ (kHz): 1500 
  • Package Type: QFN-48 
  • ON Semiconductor Full Web Site