NCP5104: Single Input High and Low Side Power MOSFET Driver

Description: The NCP5104 is a High Voltage Power gate Driver pr...
  • The NCP5104 is a High Voltage Power gate Driver providing two outputs for direct drive of 2 N-channel power MOSFETs or IGBTs arranged in a half-bridge configuration.
    It uses the bootstrap technique to insure a proper drive of the High-side power switch.
  • Features
  • High Voltage range: up to 600 V - Rugged and flexible design
  • dV/dt Immunity 50 V/nsec - Robust design
  • Gate drive supply range from 10 V to 20 V - Wide supply range
  • High and Low drive outputs - Suitable for half bridge converter topology
  • Output source / sink current capability: 250 mA / 500 mA - Suitable for low to mid power applications
  • 3.3 V and 5 V input logic compatible - Low level input for micro-controller operation
  • Up to Vcc swing on input pins - Flexible input level up to Vcc
  • Under Vcc LockOut (UVLO) for both channels - Robust design
  • Pin to pin compatible with Industry standard - Reduced design efforts
  • Matched propagation delays between both channels
  • 1 input with internal fixed dead time (520 ns)
  • Applications
  • Half bridge power converter: low to mid power
  • End Products
  • Lighting ballast
  • White goods
  • Motor Control
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP5104DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Input High and Low Side Power MOSFET Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Newark:<1K
  • ON Semiconductor:282,500
  • PandS:>1K
  • NCP5104PG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Single Input High and Low Side Power MOSFET Driver
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • NCV5104DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single Input High and Low Side Power MOSFET Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Applications
    Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 600 
  • VCC Max (V): 20 
  • Drive Source/Sink Typ (mA): 250 / 500 
  • Rise Time (ns): 85 
  • Fall Time (ns): 35 
  • tp Max (ns): 170 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site