NCP51199: 2 Amps DDR Termination Regulator

Description: The NCP51199 is a linear regulator designed to sup...
  • The NCP51199 is a linear regulator designed to supply a regulated VTT termination voltage for DDR-2 and DDR-3 memory applications.The regulator is capable of actively sourcing and sinking +-2A peak currents for DDR-2 and DDR-3 up to +-1.5A while regulating the VTT output voltage to within +-10mV.The output termination voltage is regulated to track VDDQ2 by two external voltage divider resistors connected to the PVCC,GND,and VREF pins.
  • Features
  • Supports DDR2 VTT Termination to 2 A, DDR3 to 1.5 A (peak
  • Supports DDR VTT Voltages as low as 600 mV at 1.2 A (peak)
  • Integrated Power MOSFETs
  • Stable with 10uF Ceramic Capacitance on VTT Output
  • High Accuracy VTT Output at FullLoad
  • Fast Transient Response
  • Builtin SoftStart
  • Shutdown for Standby or Suspend Mode
  • Integrated Thermal and CurrentLimit Protection
  • Applications
  • SDRAM Termination Voltage for DDR2 / DDR3
  • Motherboard, Notebook, and VGA Card Memory Termination
  • Set Top Box, Digital TV, Printers
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP51199PDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2 Amps DDR Termination Regulator
  • Package Type: SOIC-8 NB EP
  • Package Case Outline: 751BU
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:17,500
  • NCV51199PDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 2 Amps DDR Termination Regulator
  • Package Type: SOIC-8 NB EP
  • Package Case Outline: 751BU
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • DDR Memory Type: DDR3  DDR  DDR2 
  • IOUT VTT Max (A):
  • IQ Typ (µA): 800 
  • VCC Bias Min (V): 4.75 
  • VCC Bias Max (V): 5.25 
  • Remote Sense: No 
  • Power Good: No 
  • Package Type: SOIC-8 NB EP 
  • ON Semiconductor Full Web Site