NCP51510: ±3A Sink/Source DDR Termination Regulator

Description: NCP51510 is a source/sink Double Data Rate (DDR) t...
  • NCP51510 is a source/sink Double Data Rate (DDR) termination regulator specifically designed for low input voltage and low-noise systems where space is a key consideration. The NCP51510 maintains a fast transient response anda only requires a minimum VTT load capacitance of 10uF for output stability. The NCP51510 supports remote sensing and all power requirements for DDR VTT bus termination. The NCP51510 can also be used in low-power chipsets and graphics processor cores that require dynamically adjustable output voltages. The NCP51510 is available in the thermally-efficient DFN10 Exposed Pad Package, and is rated both Green and Pb-Free.
  • Features
  • Supports Loads Up to 3 A (Typ), Output is Overcurrent Protected
  • DDRI, DDRII, DDRIII Source / Sink Currents
  • Integrated MOSFETs with Thermal Shutdown Protection
  • PGOOD Output Pin to Monitor Status of VTT Output Regulation
  • SS Input Pin for Suspend Shutdown mode
  • VRI Input Reference for Flexible Voltage Tracking
  • VTTS Input for Remote Sensing (Kelvin Connection)
  • Builtin Soft Start, Under Voltage Lockout
  • Applications
  • DDR Memory Termination
  • Desktop PCs, Notebooks, and Workstations
  • Servers and Networking equipment
  • Telecom/Datacom, GSM Base Station
  • Graphics Processor Core Supplies
  • Set Top Boxes, LCDTV/PDPTV, Copier/Printers
  • Supplies Power for Chipset/RAM as Low as 0.5 V
  • Active Source/Sink Bus Termination
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP51510MNTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ±3A Sink/Source DDR Termination Regulator
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCV51510MNTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ±3A Sink/Source DDR Termination Regulator
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV51510MWTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ±3A Sink/Source DDR Termination Regulator
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:18,000
  • Specifications
  • DDR Memory Type: DDR2  DDR4  DDR3L  DDR3  DDR 
  • IOUT VTT Max (A):
  • IQ Typ (µA): 700 
  • VCC Bias Min (V): 2.7 
  • VCC Bias Max (V): 3.6 
  • Remote Sense: Yes 
  • Power Good: Yes 
  • Package Type: DFN-10 
  • ON Semiconductor Full Web Site