NCP5181: MOSFET / IGBT Drivers, High Voltage, High and Low Side, Dual Input
Description: The NCP5181 is a High Voltage Power Mosfet Driver ...
The NCP5181 is a High Voltage Power Mosfet Driver providing two outputs for direct drive of a 2 N-channel power Mosfets arranged in a half-bridge (or any other high side + low side configuration).
It uses the bootstrap technique to insure a proper drive of the High side power switch. The driver works with 2 independent inputs to accomodate any topology (including half-bridge, asymmetrical half-bridge, active clamp and full bridge).
Features
High Voltage Range: up to 600 V
dV/dt Immunity 50 V/nsec
Gate Drive Supply Range from 10 V to 20 V
High and Low DRV Outputs
Output Source / Sink Current Capability 1.1 A / 2.4 A
3.3 V and 5 V Input Logic Compatible
Up to Vcc Swing on Input Pins
Matched Propagation Delays between Both Channels
Outputs in Phase with the Inputs
Independent Logic Inputs to Accommodate All Topologies
Under VCC LockOut (UVLO) for Both Channels
Pin to Pin Compatible with IR2181(S)
Applications
Bridge Inverter for UPS systems
High Power Energy Management
Half-bridge Power Converters
Full-bridge Converters
Any Complementary Drive Converters (asymmetrical halfbridge, active clamp)
Technical Documentation & Design Resources
Evaluation/Development Tool Information
Product Change Notification
Availability and Samples
NCP5181DR2G
Status: Active
Compliance: Pb-free Halide free
Description: MOSFET / IGBT Drivers, High Voltage, High and Low Side, Dual Input
Package Type: SOIC-8
Package Case Outline: 751-07
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Digikey:>1K
FutureElectronics:>1K
PandS:>1K
NCP5181PG
Status: Active
Compliance: Pb-free Halide free
Description: MOSFET / IGBT Drivers, High Voltage, High and Low Side, Dual Input
Package Type: PDIP-8
Package Case Outline: 626-05
MSL: NA
Container Type: TUBE
Container Qty: 50
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Digikey:<1K
Newark:<1K
ON Semiconductor:7,800
PandS:<1K
Packages
Applications
Specifications
Type:
MOSFET 
Number of Drivers:
2 
Vin Max (V):
600 
VCC Max (V):
20 
Drive Source/Sink Typ (mA):
1400 / 2200 
Rise Time (ns):
40 
20 
Fall Time (ns):
40 
20 
tp Max (ns):
170 
Package Type:
SOIC-8 
PDIP-8