NCP5269: System Agent Controller with 2-bit VID

Description: NCP5269...
  • NCP5269
  • Features
    Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP5269BMNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: System Agent Controller with 2-bit VID
  • Package Type: QFN-20
  • Package Case Outline: 485BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:12,000
  • NCP5269MNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: System Agent Controller with 2-bit VID
  • Package Type: QFN-20
  • Package Case Outline: 485BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • NCP81039MNTWG
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: System Agent Controller with 2-bit VID
  • Package Type: QFN-20
  • Package Case Outline: 485BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP81043MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: System Agent Controller with 2-bit VID
  • Package Type: QFN-20
  • Package Case Outline: 485BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SCP5269MNTWG
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: System Agent Controller with 2-bit VID
  • Package Type: QFN-20
  • Package Case Outline: 485BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Topology:  
  • Phases:  
  • Control Mode:  
  • VCC Min (V):  
  • VCC Max (V):  
  • fSW Typ (kHz):  
  • Package Type: QFN-20 
  • ON Semiconductor Full Web Site