NCP5380: Synchronous Buck Controller, Switching Regulator, Single Phase, 7-Bit, Programmable

Description: 7 Bit Programmable Single Phase Synchronous Buck S...
  • 7 Bit Programmable Single Phase Synchronous Buck Switching Regulator Controller
  • Features
  • Integrated driver - Saves cost and space
  • Applications
  • System power management
  • End Products
  • Desktop, Server
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP5380AMNR2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Synchronous Buck Controller, Switching Regulator, Single Phase, 7-Bit, Programmable
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP5380MNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Synchronous Buck Controller, Switching Regulator, Single Phase, 7-Bit, Programmable
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • Specifications
  • Topology: Step-Down 
  • Phases:
  • Control Mode:  
  • VCC Min (V):  
  • VCC Max (V):  
  • fSW Typ (kHz):  
  • Package Type: QFN-32 
  • ON Semiconductor Full Web Site