NCP563: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA

Description: This fixed output low dropout (LDO) linear voltage...
  • This fixed output low dropout (LDO) linear voltage regulator is designed for handheld communication equipment and portable battery powered applications which require low quiescent. This series features an ultra-low quiescent current of 2.5 µA. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage, current limit, and temperature limit protection circuits. The NCP562 series provides an enable pin for ON/OFF control. The NCP562 has been designed to be used with low cost ceramic capacitors and requires a minimum output capacitor of 0.1 microF. The device is housed in the micro-miniature SC82-AB surface mount package. Standard voltage versions are 1.5, 1.8, 2.5, 2.7, 2.8, 3.0, 3.3, 3.5 and 5.0 V. Other voltages are available in 100 mV steps. Pb-free plating options are available.
  • Features
  • Low Quiescent Current of 2.5 µA Typical
  • Low Output Voltage Option
  • Output Voltage Accuracy of 2.0%
  • Temperature Range of -40°C to 85°C
  • NCP562 Provides an Enable Pin
  • Pb-Free Packages are Available
  • Applications
  • Battery Powered Instruments
  • Hand-Held Instruments
  • End Products
  • Camcorders and Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP563SQ15T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 1.5 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCP563SQ18T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 1.8 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:24,000
  • PandS:>1K
  • NCP563SQ25T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 2.5 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • PandS:<1K
  • NCP563SQ27T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 2.7 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP563SQ28T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 2.8 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:9,000
  • NCP563SQ30T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 3.0 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP563SQ33T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 3.3 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:21,000
  • NCP563SQ50T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 5.0 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV563SQ15T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, 1.5V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV563SQ18T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, 1.8V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:15,000
  • NCV563SQ30T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, 3.0V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV563SQ33T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, 3.3V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  1.8  2.5  2.7  2.8  3.3 
  • IO Typ (A): 0.08 
  • VI Min (V): 2.3 
  • VI Max (V):
  • VDO Typ (V): 0.55  0.4  0.25  0.23  0.2  0.19  0.14 
  • Iq Typ (mA): 0.0025 
  • PSRR (dB):
  • Noise (µVrms): 100 
  • Enable: No 
  • PowerGood: No 
  • Package Type: SC-82AB-4 
  • ON Semiconductor Full Web Site