NCP5661: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable

Description: The NCP5661 is a high performance, low dropout (LD...
  • The NCP5661 is a high performance, low dropout (LDO) linear voltage regulator designed for high power applications that require up to 1.0 A current. It is offered in both fixed and adjustable output versions. With output voltages as low as 0.9 V and ultra-fast response times for load transients, the NCP5661 also provides additional features such as Enable and Error Flag (for the fixed output version), increasing the utility of this device. A thermally robust, 5 pin DPAK or DFN 3.0 x 3.3 mm, combined with an architecture that offers low ground current (independent of load), provides for a superior high-current LDO solution.
  • Features
  • Ultra-Fast Transient Response (Settling Time: 1-3 µs
  • Low Noise Without Bypass Capacitor (26 µVrms)
  • Low Ground Current Independent of Load(3.0 mA Maximum)
  • Fixed/Adjustable Output Versions
  • Enable Function
  • Error Flag (Fixed Output Version)
  • Current Limit Protection
  • Thermal Protection
  • 0.9 V Reference Voltage for Ultra-Low Output Operation
  • Power Supply Rejection Ratio > 65 dB
  • Applications
  • Servers
  • Networking Equipment
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP5661DT12RKG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 1.2 V
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • PandS:>1K
  • NCP5661DT18RKG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 1.8 V
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:5,000
  • NCP5661DT25RKG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:5,000
  • NCP5661DT33RKG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 3.3 V
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCP5661DTADJRKG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: Adj
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • NCP5661MN12T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 1.2 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCP5661MN15T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 1.5 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP5661MN18T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 1.8 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • PandS:>1K
  • NCP5661MN25T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 2.5 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCP5661MN28T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 2.8 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP5661MN30T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 3.0 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP5661MN33T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 3.3 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCP5661MNADJT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: Adj
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • PandS:>1K
  • NCV5661DT12RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 1.2 V
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • NCV5661DT18RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV5661DT33RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 3.3 V
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCV5661DTADJRKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: Adj
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • NCV5661MN12T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 1.2 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV5661MN15T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 1.5 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV5661MN18T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 1.8 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV5661MN25T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 2.5 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV5661MN28T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 2.8 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV5661MN30T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 3.0 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV5661MN33T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: 3.3 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • NCV5661MNADJT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout: Adj
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.2  1.8  2.5  3.3  Adjustable  1.5  2.8 
  • IO Typ (A):
  • VI Min (V):
  • VI Max (V):
  • VDO Typ (V):
  • Iq Typ (mA): 1.3 
  • PSRR (dB): 65 
  • Noise (µVrms): 26 
  • Enable: Yes 
  • PowerGood: Yes  No 
  • Package Type: DPAK-5  DFN-6 
  • ON Semiconductor Full Web Site