NCP5663: Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable

Description: The NCP5663 is a high performance, low dropout (LD...
  • The NCP5663 is a high performance, low dropout (LDO) linear voltage regulator designed for high power applications that require up to 3.0 A current. It is offered in both fixed and adjustable output versions. With output voltages as low as 0.9 V and ultra-fast response times for load transients, the NCP5663 also provides additional features such as Enable and Error Flag (for the fixed output version), increasing the utility of this device. A thermally robust, 5 pin D2Pak, combined with an architecture that offers low ground current (independent of load), provides for a superior high-current LDO solution.
  • Features
  • UltraFast Transient Response (Settling Time: 1 - 3 us)
  • Low Noise Without Bypass Capacitor (28 uVrms)
  • Low Ground Current Independent of Load (3.0 mA Maximum)
  • Fixed/Adjustable Output Voltage Versions
  • Enable Function
  • Error Flag (Fixed Output Version)
  • Current Limit Protection
  • Thermal Protection
  • 0.9 V Reference Voltage for UltraLow Output Operation
  • Power Supply Rejection Ratio > 65 dB
  • Applications
  • Networking Equipment
  • Servers
  • Game Boxes
  • Set Top Boxes
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP5663DS15R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: 1.5 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCP5663DS18G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: 1.8 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • NCP5663DS18R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: 1.8 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCP5663DSADJR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: Adj
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:<1K
  • Newark:<1K
  • PandS:>1K
  • NCV5663DS15R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: 1.5 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:800
  • NCV5663DSADJR4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: Adj
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:93,600
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  1.8  Adjustable 
  • IO Typ (A):
  • VI Min (V):
  • VI Max (V):
  • VDO Typ (V):
  • Iq Typ (mA): 1.3 
  • PSRR (dB): 65 
  • Noise (µVrms): 28 
  • Enable: Yes 
  • PowerGood: Yes  No 
  • Package Type: D2PAK-5 
  • ON Semiconductor Full Web Site