NCP57152: Fast Transient Response Regulator, VLDO, 1.5 A

Description: The NCP57152 is a high precision, very low dropout...
  • The NCP57152 is a high precision, very low dropout (VLDO), low minimum input voltage and low ground current positive voltage regulator that is capable of providing an output current in excess of 1.5 A with a typical dropout voltage of 330 mV at 1.5 A load current and input voltage from 1.8 V and up. The device is stable with ceramic output capacitors. The device can withstand up to 18 V max input voltage. Internal protection features consist of output current limiting, built-in thermal shutdown and reverse output current protection. Logic level enable and error flag pins are available. The NCP57152 is an Adjustable Voltage device and is available in D2PAK-5 and DFN8 packages.
  • Features
  • Output Current in Excess of 1.5 A
  • Minimum Operating Input Voltage 1.8 V for Full 1.5 A Output Current
  • 330 mV Typical Dropout Voltage at 1.5 A
  • Adjustable Output Voltage Range from 1.24 V to 13 V
  • Low Ground Current
  • Fast Transient Response
  • Stable with Ceramic Output Capacitor
  • Logic Compatible Enable and Error Flag Pins
  • Current Limit, Reverse Current and Thermal Shutdown Protection
  • Operation up to 13.5 V Input Voltage
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ100 Qualified and PPAP Capable
  • These are PbFree Devices
  • Applications
  • Functional Replacement for Industry Standard MIC29150, MIC39150, MIC37150 with Improved Minimum Input Voltage Specification
  • Consumer and Industrial Equipment Point of Regulation
  • Servers and Networking Equipment
  • FPGA, DSP and Logic Power Supplies
  • Switching Power Supply Post Regulation
  • End Products
  • Battery Chargers
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP57152DSADJR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fast Transient Response Regulator, VLDO, 1.5 A, Adjustable
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • NCP57152MNADJTYG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fast Transient Response Regulator, VLDO, 1.5 A, Adjustable
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV57152DSADJR4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Fast Transient Response Regulator, VLDO, 1.5 A, Adjustable
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV57152MNADJTYG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Fast Transient Response Regulator, VLDO, 1.5 A, Adjustable
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A): 1.5 
  • VI Min (V): 1.8 
  • VI Max (V): 18 
  • VDO Typ (V): 0.33 
  • Iq Typ (mA): 40 
  • PSRR (dB): 65 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No  Yes 
  • Package Type: D2PAK-5  DFN-8 
  • ON Semiconductor Full Web Site