NCP59150: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A

Description: The NCP59150 series is a high precision, very low ...
  • The NCP59150 series is a high precision, very low dropout, low ground current positive voltage regulator that is capable of providing an output current in excess of 1.5 A with a typical dropout voltage lower than 300 mV. The device has an input operating voltage range of 2.24V to 13.5V and a maximum input voltage tolerance of 18V. Internal protection features include an output current limit, thermal shutdown and reverse output current protection. The device is available as an adjustable regulator (the NCP59152) or in fixed voltage options (NCP59150 and NCP59151). The NCP59151 devices include an enable function and an output Error flag.
  • Features
  • Output Current in excess of 1.5 Amps - High current output with low voltage
  • 175 mV typical dropout at 750 mA output and 300 mV typical dropout at 1.5 A
    - Generate secondary power rails without having to use a switching regulator
  • Low Ground Current - 40 mA typical at 1.5 mA load - Minimizes the power loss across the regulator
  • Stable with ceramic capcitors on the output - Cost effective solution to expensive tantalum capacitors
  • NCV version available for Automotive applications - AECQ100 qualified and PPAP capable
  • Maximum voltage input up to 18V - Suitable for Automotive and Netcom applications
  • Applications
  • Point of load for FPGA, DSP and processors
  • Switching power supply post regulation
  • End Products
  • Servers and Networking Equipment
  • Automotive modules
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP59151DS18R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 1.8V version
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCP59151DS25R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 2.5V version
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:800
  • NCP59151DS28R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 2.8V version
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCP59151DS30R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 3.0V version
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCP59151DS33R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 3.3V version
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • NCP59151DS50R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 5.0V version
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • NCP59151MN18TYG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 1.8V version
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCP59151MN25TYG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 2.5V version
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCP59151MN28TYG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 2.8V version
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCP59151MN30TYG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 3.0V version
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCP59151MN33TYG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 3.3V version
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • NCP59151MN50TYG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 5.0V version
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • NCP59152DSADJR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, Adjustable
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • NCP59152MNADJTYG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, Adjustable
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Newark:<1K
  • NCV59151DS18R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 1.8V version Automotive
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV59151DS25R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 2.5V version Automotive
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV59151DS28R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 2.8V version Automotive
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV59151DS30R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 3.0V version Automotive
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV59151DS33R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 3.3V version Automotive
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • NCV59151DS50R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 5.0V version Automotive
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV59151MN18TYG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 1.8V version Automotive
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV59151MN25TYG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 2.5V version Automotive
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV59151MN28TYG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 2.8V version Automotive
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV59151MN30TYG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 3.0V version Automotive
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV59151MN33TYG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 3.3V version Automotive
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV59151MN50TYG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, 5.0V version Automotive
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV59152DSADJR4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, Adjustable
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • NCV59152MNADJTYG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 1.5 A, Adjustable
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:20,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.5  2.8  3.3  Adjustable 
  • IO Typ (A): 1.5 
  • VI Min (V): 2.3 
  • VI Max (V): 18 
  • VDO Typ (V): 0.3 
  • Iq Typ (mA): 40 
  • PSRR (dB): 64 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: Yes  No 
  • Package Type: D2PAK-5  DFN-8 
  • ON Semiconductor Full Web Site