NCP59302: Voltage Regulator, VLDO, Fast Transient Response, 3.0 A

Description: The NCP59302 is a high precision, very low dropout...
  • The NCP59302 is a high precision, very low dropout (VLDO), low ground current positive voltage regulator that is capable of providing an output current in excess of 3.0 A with a typical dropout voltage lower than 300 mV at 3.0 A load current. The device is stable with ceramic output capacitors. The device can withstand up to 18 V max input voltage. Internal protection features consist of output current limiting, build-in thermal shutdown and reverse output current protection. Logic level enable pin is available. The NCP59302 is an adjustable voltage device and is available in D2PAK-5 package.
  • Features
  • 300 mV typical dropout at the full 3.0 A load. - Generate secondary power rails without having to use a switching regulator
  • Low Ground current - 60 mA typical at 3 Amp load - minimizes the power loss across the regulator
  • Stable with ceramic capacitors on the output - avoids expensive polarized tantalum capacitors
  • NCV version available for Automotive applications - AECQ100 qualified and PPAP capable.
  • Maximum voltage input 18V - Suitable for Automotive and Netcom applications
  • Output Current in excess of 3 Amps
  • Automotive modules
  • Applications
  • Pooint of load for FPGA, DSP and processors
  • Switching power supply post regulation
  • End Products
  • Servers and Networking Equipment
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP59302DSADJR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, VLDO, Fast Transient Response, 3.0 A, Adjustable Voltage Device
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Newark:>1K
  • PandS:>1K
  • NCV59302DSADJR4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Regulator, VLDO, Fast Transient Response, 3.0 A, Adjustable Voltage Device Automotive
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • PandS:<1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A):
  • VI Min (V): 2.3 
  • VI Max (V): 18 
  • VDO Typ (V): 0.3 
  • Iq Typ (mA): 60 
  • PSRR (dB): 70 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: D2PAK-5 
  • ON Semiconductor Full Web Site