NCP603: Linear Voltage Regulator, CMOS LDO, High Performance, 300 mA, with Enable and Enhanced ESD Protection

Description: The NCP603 Low Dropout (LDO) Linear Voltage Regula...
  • The NCP603 Low Dropout (LDO) Linear Voltage Regulator provides 300 mA of output current at fixed voltage options, or an adjustable output voltage from 5.0 V down to 1.250 V. It is designed for portable battery powered applications and offers high performance features such as low power operation, fast enable response time, and low dropout. The device is designed to be used with low cost ceramic capacitors and is packaged in the TSOP-5/SOT23-5.
  • Features
  • Low Dropout Voltage - Extends battery usage. Retains regulation longer
  • 3.0% Output Voltage Tolerance - Tight tolerance for high performance applications
  • Enhanced ESD range (HBM 3.5 kV, MM 400 V) - Enhanced robustness of the part against ESD events
  • Adjustable Output by External Resistors from 5.0 V down to 1.250 V
  • Fast Enable Turn-on Time of 15 us
  • Excellent Line and Load Regulation
  • Typical Noise Voltage of 50 uVrms without a Bypass Capacitor
  • Camcorders
  • Applications
  • Consumer
  • Communication Equipment
  • SMPS Post Regulation
  • Hand-held Instrumentation
  • Portable Computing
  • End Products
  • Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP603SN130T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, High Performance, 300 mA, with Enable and Enhanced ESD Protection , Vout: 1.3 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:9,000
  • PandS:<100
  • NCP603SN150T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, High Performance, 300 mA, with Enable and Enhanced ESD Protection , Vout: 1.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:12,000
  • PandS:>1K
  • NCP603SN180T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, High Performance, 300 mA, with Enable and Enhanced ESD Protection , Vout: 1.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCP603SN250T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, High Performance, 300 mA, with Enable and Enhanced ESD Protection , Vout: 2.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:3,000
  • NCP603SN280T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, High Performance, 300 mA, with Enable and Enhanced ESD Protection , Vout: 2.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • PandS:>1K
  • NCP603SN300T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, High Performance, 300 mA, with Enable and Enhanced ESD Protection , Vout: 3.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCP603SN330T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, High Performance, 300 mA, with Enable and Enhanced ESD Protection , Vout: 3.3 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>10K
  • Newark:>1K
  • PandS:>10K
  • NCP603SN350T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, High Performance, 300 mA, with Enable and Enhanced ESD Protection , Vout: 3.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>10K
  • NCP603SN500T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, High Performance, 300 mA, with Enable and Enhanced ESD Protection , Vout: 5.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:15,000
  • PandS:<1K
  • NCP603SNADJT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, High Performance, 300 mA, with Enable and Enhanced ESD Protection , Vout: Adj
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • PandS:>1K
  • Wpi:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.3  1.5  1.8  2.5  2.8  3.3  3.5  Adjustable 
  • IO Typ (A): 0.3 
  • VI Min (V): 1.8 
  • VI Max (V): 6.5 
  • VDO Typ (V): 0.375  0.35  0.245  0.187  0.157 
  • Iq Typ (mA): 0.145 
  • PSRR (dB): 55 
  • Noise (µVrms): 50 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site