NCP716: Linear Voltage Regulator, Low Dropout (LDO), 80 mA Ultra-Low Iq, Wide Input Voltage

Description: The NCP716 is 80 mA LDO Linear Voltage Regulator. ...
  • The NCP716 is 80 mA LDO Linear Voltage Regulator. It is a very stable and accurate device with ultra−low ground current consumption (4.7 uA over the full output load range) and a wide input voltage range (up to 24 V). The regulator incorporates several protection features such as Thermal Shutdown and Current Limiting, Short Circuit Protection. The NCP716 is an ideal choice for Portable Devices with Low Standby Current Requirements.

    Similar Products:


      NCP715 NCP716 NCP716B NCP718
    Output Current (A) 0.05 0.08 0.15 0.30
    PSRR f=1 kHz (dB) 52 60 53 52
    Dropout Voltage (V) 0.230 0.310 0.600 0.275
  • Features
  • Wide Input Voltage Range: Up to 24V - Compatible with most battery sources and DC output voltage adapters
  • Ultra-Low Quiescent current: 3.2uA Typical - Helps to reduce the current consumptionn
  • Fixed Output Voltage Options: from 1.2V to 5.0V - Very-well suited to power low supply voltage microcontrollers or sensors
  • Power Supply Rejection Ratio: 60dB @ 100kHz - Provides very good input to output voltage isolation
  • Package: 2mm x 2mm WDFN8 - Offers very small overall solution size
  • Applications
  • Portable Equipment
  • Communication Systems
  • Consumer Electronics Devices
  • Portable Medical Devices
  • Power Supply Adapters
  • Industrial Sensors
  • Smart Energy Meters
  • Home Automation
  • End Products
  • Notebook Adapters
  • Wireless Charging Systems
  • Smoke Sensors
  • Battery Powered Power Tools
  • Electronic Thermostats
  • Zigbee & Bluetooth Low Energy Enabled Devices
  • Key Fobs
  • Electronic Wristbands
  • Portable Blood Glucose Meters
  • Smart Gas, Water Flow, Electricity Meters
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP716MT12TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), 80 mA Ultra-Low Iq, Wide Input Voltage
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:36,000
  • NCP716MT15TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), 80 mA Ultra-Low Iq, Wide Input Voltage, 1.5V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:30,000
  • NCP716MT18TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), 80 mA Ultra-Low Iq, Wide Input Voltage, 1.8V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP716MT25TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), 80 mA Ultra-Low Iq, Wide Input Voltage, 2.5V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:30,000
  • NCP716MT30TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), 80 mA Ultra-Low Iq, Wide Input Voltage, 3.0V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:39,000
  • NCP716MT33TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), 80 mA Ultra-Low Iq, Wide Input Voltage, 3.3V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • NCP716MT50TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), 80 mA Ultra-Low Iq, Wide Input Voltage, 5.0V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:42,000
  • NCP716MTG50TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Low Dropout (LDO), 80 mA Ultra-Low Iq, Wide Input Voltage, 5.0V, WDFN6 - extra ground
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.2  1.5  1.8  2.5  3.3 
  • IO Typ (A): 0.08 
  • VI Min (V): 2.5 
  • VI Max (V): 24 
  • VDO Typ (V): 1.3  0.7  0.4  0.37  0.35  0.31 
  • Iq Typ (mA): 0.0032 
  • PSRR (dB): 60 
  • Noise (µVrms): 100  120  140  160  170  180 
  • Enable: No 
  • PowerGood: No 
  • Package Type: WDFN-6 
  • ON Semiconductor Full Web Site