NCP718: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq

Description: The NCP718 is 300 mA LDO Linear Voltage Regulator....
  • The NCP718 is 300 mA LDO Linear Voltage Regulator. It is a very stable and accurate device with ultra−low quiescent current consumption (typ. 4 µA over the full temperature range) and a wide input voltage range (up to 24 V). The regulator incorporates several protection features such as Thermal Shutdown and Current Limiting.

    Similar Products:


      NCP715 NCP716 NCP716B NCP718
    Output Current (A) 0.05 0.08 0.15 0.30
    PSRR f=1 kHz (dB) 52 60 53 52
    Dropout Voltage (V) 0.230 0.310 0.600 0.275
  • Features
  • Ultra−Low Quiescent Current typ. 4 µA over Temperature - Improved efficiency during light load conditions
  • Operating Input Voltage Range 2.5 V to 24 V - Wide operating range, suitable for industrial
  • Adjustable and Fixed Version Available - Possibility to create any output voltage in range 1.2V to 5V
  • High PSRR 60dB at 1kHz - Excellent for power sensitive device
  • Noise typ. 36 µVRMS from 100 Hz to 100 kHz - Very well suited for noise sensitive application
  • Stable with 1 µF output capacitor - Good stability with common and cheap capacitors
  • Soft−start to Reduce Inrush Current and Overshoots - Smooth and controlled output voltage raise
  • SOA Limiting for High Vin / High Iout – Static and Dynamic - Reliable operation under various condition
  • Applications
  • NCP718 can be used for powering MCU and other IC
  • Battery powered equipment
  • Industrial power supplies
  • Wireless routers
  • Wireless charges
  • Portable equipment
  • Communication system
  • End Products
  • Telecommunication : Zigbee, NB-IoT, Industrial : Smart Meter, Smart LED, Set-Top-Box, Medical : Equipment
  • Wireless charges, routers
  • Wearable electronics
  • Sensor systems
  • Battery powered applications
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP718AMT250TBG
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 2.5V, Active Discharge, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP718AMT330TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 3.3V, Active Discharge, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:18,000
  • NCP718AMT500TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 5.0V, Active Discharge, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:18,000
  • NCP718AMTADJTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Adjustable, Active Discharge, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Newark:>1K
  • ON Semiconductor:64,040
  • NCP718ASN120T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 1.2V, Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:15,000
  • NCP718ASN150T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 1.5V, Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:54,000
  • NCP718ASN180T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 1.8V, Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • ON Semiconductor:2,475,000
  • NCP718ASN250T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 2.5V, Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:12,000
  • NCP718ASN300T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 3.0V, Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:48,000
  • NCP718ASN330T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 3.3V, Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<100
  • Newark:<1K
  • NCP718ASN500T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 5.0V, Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:6,000
  • NCP718ASNADJT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Adjustable, Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • NCP718BMT330TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 3.3V, Non-Active Discharge, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:12,000
  • NCP718BMT500TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 5.00V, Non-active Discharge, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:9,000
  • NCP718BMTADJTBG
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Adjustable, Non-Active Discharge, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP718BSN120T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 1.2V, Non-Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP718BSN150T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 1.5V, Non-Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP718BSN180T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 1.8V, Non-Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:45,000
  • NCP718BSN250T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 2.5V, Non-Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:18,000
  • NCP718BSN300T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 3.0V, Non-Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP718BSN330T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 3.3V, Non-Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • NCP718BSN500T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Fixed 5.0V, Non-Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:6,000
  • NCP718BSNADJT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq, Adjustable, Non-Active Discharge, TSOT23-5
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:15,000
  • Specifications
  • Output: Single   
  • Polarity: Positive   
  • VO (V): 2.5    Adj  1.2  1.5  1.8  3.3  1.8 
  • IO Typ (A): 0.3   
  • VI Min (V): 2.5   
  • VI Max (V): 24   
  • VDO Typ (V): 0.3    1.3  0.7  0.32  0.29  0.27  0.24 
  • Iq Typ (mA): 0.004   
  • PSRR (dB): 60   
  • Noise (µVrms): 75    36  45  48  90  99  150 
  • Enable: Yes   
  • PowerGood: No   
  • Package Type: WDFN-6  TSOT-23-5 
  • ON Semiconductor Full Web Site