NCP81111: 3 Phase VR12.5-6 High Speed Digital Controller with SVID and I2C Interfaces

Description: The NCP81111 is a high performance digital single ...
  • The NCP81111 is a high performance digital single output three phase VR12.5−6 compatible buck solution optimized to operate at frequencies up to 5 MHz for Intel CPU applications. The NCP81111 and can also work as a general purpose I2C controlled multiphase voltage regulator. The NCP81111 is designed to support the NCP81163 digital phase doubler IC which expands the capability of the part to 6 phases for high current handling. The controller includes true differential voltage sensing, differential current sensing, digital input voltage feed−forward, DAC feed forward, and adaptive voltage positioning.
  • Features
  • Meets Intel®’s VR12.5 Specifications
  • On Board EEPROM for User Configuration
  • High Performance Digital Architecture
  • Dynamic Reference Injection
  • Fully Differential Voltage Current Sense Amplifiers
  • “Lossless” DCR Current Sensing for Current Balancing
  • Thermally Compensated Inductor Current Sensing for Droop
  • User Adjustable Internal Compensation
  • Applications
  • Multi-phase voltage regulator for Intel processors
  • General Purpose I2C Controlled Multiphase Regulators
  • End Products
  • Desktop PC
  • Notebook PC
  • Servers
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP81111MNDFTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 Phase VR12.5-6 High Speed Digital Controller with SVID and I2C Interfaces, Default Prorammable Digital VR12.5 Controller
  • Package Type: QFN-32
  • Package Case Outline: 485CE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:5,000
  • NCP81111MNI0TXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 Phase VR12.5-6 High Speed Digital Controller with SVID and I2C Interfaces, 2 Phase 2Mhz Digital VR12.5 Controller
  • Package Type: QFN-32
  • Package Case Outline: 485CE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP81111MNI2TXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 Phase VR12.5-6 High Speed Digital Controller with SVID and I2C Interfaces, 1 Phase 2Mhz Digital VR12.5 Controller
  • Package Type: QFN-32
  • Package Case Outline: 485CE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP81111MNI3TXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 Phase VR12.5-6 High Speed Digital Controller with SVID and I2C Interfaces, 1 Phase 1Mhz Digital VR12.5 Controller
  • Package Type: QFN-32
  • Package Case Outline: 485CE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • NCP81111MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 Phase VR12.5-6 High Speed Digital Controller with SVID and I2C Interfaces, Unprogrammed Digital VR12.5 Controller
  • Package Type: QFN-32
  • Package Case Outline: 485CE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • NCP81111MNVQTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 Phase VR12.5-6 High Speed Digital Controller with SVID and I2C Interfaces, 1 Phase Digital VR12.5 Controller for VDDQ rail
  • Package Type: QFN-32
  • Package Case Outline: 485CE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Topology: Step-Down 
  • Phases: 1/2/3 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.25 
  • fSW Typ (kHz): 1000 - 5000 
  • Package Type: QFN-32 
  • ON Semiconductor Full Web Site