NCP81142: VR Multi-Phase Controller

Description: The NCP81142 Multi-Phase buck solution is optimize...
  • The NCP81142 Multi-Phase buck solution is optimized for Intel VR12.5 compatible CPUs with user configurable 4/3/2/1 phases. The controller combines true differential voltage sensing, differential inductor DCR current sensing, input voltage feed-forward, and adaptive voltage positioning to provide accurately regulated power for both Desktop and Notebook applications. The control system is based on Dual-Edge pulse-width modulation (PWM) combined with DCR current sensing providing the fastest initial response to dynamic load events at reduced system cost. It has the capability to shed to single phase during light load operation and can auto frequency scale in light load conditions while maintaining excellent transient performance. High performance operational error amplifiers are provided to simplify compenstion of the system. Patented Dynamic Reference Injection further simplifies loop compensation by eliminating the need to compromise between closed-loop transient response and Dynamic VID performance. Patented Total Current Summing provides highly accurate digital current monitoring.
  • Features
    Applications
  • Industrial CPU based applications
  • End Products
  • Infotainment, Mobile, Automation, Medical and Security
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP81142MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VR Multi-Phase Controller, Industrail range VR controller
  • Package Type: QFN-32
  • Package Case Outline: 485CD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Specifications
  • Topology: Step-Down 
  • Phases:  
  • Control Mode: Voltage Mode 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.25 
  • fSW Typ (kHz): 590 
  • Package Type: QFN-32 
  • ON Semiconductor Full Web Site