NCP81174: Multi-Phase Synchronous Buck Controller with Power Saving Mode and PWM VID Interface

Description: The NCP81174 is a general−purpose up to four−phase...
  • The NCP81174 is a general−purpose up to four−phase synchronous buck controller. It combines differential voltage sensing, differential phase current sensing, and PWM VID interface to provide accurate regulated power for the computer or graphic controllers. It can receive power saving command (PSI) from processors and operates in single−phase diode emulation mode to obtain high efficiency in light load. Dual−edge multiphase PWM modulation ensures a fast transient response with minimum possible capacitors.
  • Features
    Applications
  • GPU and CPU power
  • Power Management for Graphics cards
  • End Products
  • Desktop Computers
  • Notebook Computers
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP81174MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multi-Phase Synchronous Buck Controller with Power Saving Mode and PWM VID Interface
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:157,500
  • Specifications
  • Topology:  
  • Phases:  
  • Control Mode:  
  • VCC Min (V):  
  • VCC Max (V):  
  • fSW Typ (kHz):  
  • Package Type: QFN-32 
  • ON Semiconductor Full Web Site