NCP81230H: Low Voltage Synchronous Buck Controller with Power Saving Mode

Description: NCP81230H...
  • NCP81230H
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    NCP81230HMNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Synchronous Buck Controller with Power Saving Mode, Low Voltage Synchronous Buck Controller with Power Saving Mode
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:285,000
  • Specifications
  • Topology:  
  • Phases:  
  • Control Mode:  
  • VCC Min (V):  
  • VCC Max (V):  
  • fSW Typ (kHz):  
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site