NCP81245: Three-Rail Output Controller, IMVP8 Compatible

Description: The NCP81245 is a 3 rail Multi-Phase buck solution...
  • The NCP81245 is a 3 rail Multi-Phase buck solution is optimized for Intel IMVP8 compatible CPUs with user configurations of 3/2/1 + 3/2/1 + 1 phases, including an option to do 4/3/2/1 + 2/1 + 1. The controller combines true differential voltage sensing, inductor DCR current sensing, input voltage feed-forward, and adaptive voltage positioning to provide accurate regulated power for Notebook applications. The multiphase-rails’ control system is based on Dual-Edge pulse-width modulation (PWM) combined with DCR current sensing providing the fastest initial response to dynamic load events at reduced system cost. The single-phase controller can be used for SA or GTUS rails. It makes use of ON Semiconductor’s patented high performance RPM operation. RPM control maximizes transient response while allowing for smooth transitions between discontinuous frequency scaling operation and continuous mode full power operation. The single-phase rails have an ultra low offset current monitor amplifier with programmable offset compensation for ultra high accuracy current monitoring.
  • Features
  • Multiple Phase Count Configuration - Flexible User Configurable option allows for a one part match all feature
  • Compatible with Drmos or Discrete Driver - Flexible option to use Drmos or Discrete solution for each phase
  • Dynamic Reference Injection ®
  • Supports all-MLCC Output Capacitance
  • Accurate Total Current Summing Amplifier
  • Auto Phase Shedding
  • Switching Frequency 300kHz to 1.2MHz
  • Applications
  • Embedded Systems
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP81245MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Three-Rail Output Controller, IMVP8 Compatible, Three Phase Output Controller with Intel Proprietary Interface
  • Package Type: QFN-52
  • Package Case Outline: 485BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • Specifications
  • Topology: Step-Down 
  • Phases: 2/3/4 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.25 
  • fSW Typ (kHz): 300 - 1200 
  • tres Typ (ns):  
  • Package Type: QFN-52 
  • ON Semiconductor Full Web Site