NCP81246: Three-Rail Multi Phase Buck Controller for IMVP8

Description: The NCP81246 is a 3 Rail Multi Phase Buck solution...
  • The NCP81246 is a 3 Rail Multi Phase Buck solution is optimized for Intel IMVP8 compatible CPUs. It contains a two-phase, and two single-phase rails supporting Core, GT and SA in the following configurations 2ph-1ph-1ph, 1ph-2ph-1ph and 1ph-1ph-1ph. The part is designed for Notebook and Ultrabook applications. The two-phase controller combines true differential voltage sensing, differential inductor DCR current sensing, input voltage feed-forward, and adaptive voltage positioning to provide accurately regulated power. The two single-phase controllers can be used for Core, GT or SA rails. Both make use of ON Semiconductor’s patented high performance RPM operation. RPM control maximizes transient response while allowing for smooth transitions between discontinuous frequency scaling operation and continuous mode full power operation. The single-phase rails have an ultra low offset current monitor amplifier with programmable offset compensation for ultra high accuracy current monitoring. The NCP81246 offers three internal MOSFET Drivers with a single external PWM signal
  • Features
  • 3 Internal Drivers - Allow high integration which reduces total solution PCB footprint
  • High performance RPM control system - New 1 phase architecture reduces compensation components PWM output provides routing flexibility
  • Dual Edge Modulation for multiphase rails - Fastest Initial Response to Transient Loading
  • Dynamic VID Feed-Forward
  • Adaptive Voltage Positioning (AVP)
  • Switching Frequency Range of 300 kHz – 750 kHz
  • Phase to Phase dynamic current balance
  • Applications
  • Embedded Systems
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP81246MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Three-Rail Multi Phase Buck Controller for IMVP8, Three rail controller with SVID Interface for IMVP8 CPUs
  • Package Type: QFN-52
  • Package Case Outline: 485BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:2,500
  • Specifications
  • Topology: Step-Down 
  • Phases: 1/2 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.25 
  • fSW Typ (kHz): 300 - 750 
  • Package Type: QFN-52 
  • ON Semiconductor Full Web Site