NCP81252: Single−Phase Synchronous Buck Regulator with Integrated Power MOSFETs for VR12 Embedded CPUs

Description: The NCP81252 is a single−phase synchronous buck re...
  • The NCP81252 is a single−phase synchronous buck regulator with integrated power MOSFETs to provide a high−efficiency and compact−footprint power management solution for VR12 embedded CPUs. The device is able to deliver up to 14 A TDC output current on an adjustable output with SVID interface. Operating in high switching frequency up to 1.2 MHz allows employing small size inductors and capacitors while maintaining high efficiency due to integrated solution with high performance power MOSFETs. Current−mode RPM control with feedforward from both input power supply and output voltage ensures stable operation over a wide operation condition.
  • Features
  • 5V to 20V Input Voltage Range - Optimized for Ultrabook and notebook applications
  • Adjustable Output Voltage with SVID Interface - Programmable DVID Feed-Forward to Support Fast DVID
  • Integrated Gate Driver and Power MOSFETs - Small form-factor design
  • 500kHz ~ 1.2MHz Switching Frequency - Reduced output filter size and cost
  • Feedforward Operation for Input Supply Voltage and Output Voltage - Fast line transient response and DVID transition
  • Overcurrent, Over/Undervoltage, and Thermal protection - Protected against faults
  • 5 V to 20 V Input Voltage Range
  • 0.9 V/1.35 V Fixed Boot Voltage
  • Adjustable Output Voltage with SVID Interface
  • Up to 14 A TDC Output Current
  • 500 kHz ~ 1.2 MHz Switching Frequency
  • Current−Mode RPM Control
  • Programmable SVID Address and ICCMax
  • Programmable DVID Feed−Forward to Support Fast DVID
  • Feedforward Operation for Input Supply Voltage and Output Voltage
  • Output Over−Voltage and Under−Voltage Protections
  • External Current Limitation Programming with Inductor Current Sense
  • Applications
  • Integrated POL
  • End Products
  • Ultrabook
  • Notebook
  • Server
  • Microservers , Storage devices , Embedded CPU's
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP81252MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single−Phase Synchronous Buck Regulator with Integrated Power MOSFETs for VR12 Embedded CPUs, Single-Phase Voltage Regulator w SVID Interface for Computing Apps
  • Package Type: QFN-48
  • Package Case Outline: 485CJ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Topology: Step-Down 
  • Phases:
  • Control Mode: Voltage Mode 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.75 
  • fSW Typ (kHz): 500 - 1200 
  • Package Type: QFN-48 
  • ON Semiconductor Full Web Site