NCP81253: MOSFET Driver Compatible with Single-Phase IMVP8 Controllers

Description: The NCP81253 is a high-performance dual MOSFET gat...
  • The NCP81253 is a high-performance dual MOSFET gate driver in a small 2 mm x 2 mm package, optimized to drive the gates of both high-side and low-side power MOSFETs in a synchronous buck converter. The driver outputs can be placed into a high-impedance state via the tri-state PWM and EN inputs. The NCP81253 comes packaged with an integrated boost diode to minimize the number of external components. A VCC UVLO function guarantees the outputs are low when the supply voltage is low.
  • Features
  • Internal bootstrap diode - Reduces number of external components
  • 5 V 3-stage PWM input - Allows for high-impedance state
  • Adaptive anti-cross-conduction circuit - Protects against cross-conduction during FET turn-on and turn-off
  • Diode braking capability - Quickly reduces inductor current
  • Output disable control - Ability to turn off both MOSFETs via the Enable pin
  • VCC undervoltage lockout - Guarantees outputs are low when supply voltage is low
  • Applications
  • Power solutions for notebook and desktop systems
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP81253MNTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MOSFET Driver Compatible with Single-Phase IMVP8 Controllers
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V): 35 
  • VCC Max (V): 5.5 
  • Drive Source/Sink Typ (mA):
  • Rise Time (ns): DRVH: 16 / DRVL: 11 
  • Fall Time (ns): DRVH: 11 / DRVL: 8 
  • tp Max (ns): 25 
  • Package Type: DFN-8 
  • ON Semiconductor Full Web Site