NCS20072: Operational Amplifier, Wide supply range, 3Mhz CMOS Op-Amp

Description: The NCS2007x series operational amplifiers provide...
  • The NCS2007x series operational amplifiers provide rail−to−rail output operation, 3 MHz bandwidth, and are available in single, dual, and quad configurations. Rail−to−rail operation enables the user to make optimal use of the entire supply voltage range while taking advantage of 3 MHz bandwidth. The NCS2007x can operate on supply voltages as low as 2.7 V over the temperature range of −40°C to 125°C. At a 2.7 V supply, the high bandwidth provides a slew rate of 2.8 V/µs while only consuming 405 µA of quiescent current per channel. The wide supply range allows the NCS2007x to run on supply voltages as high as 36 V, making it ideal for a broad range of applications. Since this is a CMOS device, high input impedance and low bias currents make it ideal for interfacing to a wide variety of signal sensors. The NCS2007x devices are available in a variety of compact packages. Automotive qualified options are available under the NCV prefix.
  • Features
  • Wide Supply Range: 2.7 V to 36 V - Wide supply range suitable for a wide variety of applications
  • Rail−To−Rail Output - Wide output range
  • Wide Bandwidth: 3 MHz typical at VS = 2.7 V - Compatible with high speed signals up to 3 MHz
  • High Slew Rate: 2.8 V/s typical at VS = 2.7 V - High large signal bandwidth
  • Low Supply Current: 405 A per channel at VS = 2.7 V - Low current consumption
  • Low Input Bias Current: 5 pA typical - High input impedance
  • Wide Temperature Range: −40°C to 125°C - Functional over wide temperature range
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable - Meets automotive standards
  • Applications
  • Current Sensing
  • Signal Conditioning
  • Automotive
  • End Products
  • Notebook Computers
  • Portable Instruments
  • Power Supplies
  • Technical Documentation & Design Resources
    Availability and Samples
    NCS20072DMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Wide supply range, 3Mhz CMOS Op-Amp
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:68,000
  • NCS20072DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Wide supply range, 3Mhz CMOS Op-Amp
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>1K
  • Newark:>1K
  • NCS20072DTBR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Wide supply range, 3Mhz CMOS Op-Amp
  • Package Type: TSSOP-8
  • Package Case Outline: 948S-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • NCV20072DMR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, Wide supply range, 3Mhz CMOS Op-Amp
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • NCV20072DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, Wide supply range, 3Mhz CMOS Op-Amp
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>100K
  • Digikey:>1K
  • Newark:>1K
  • NCV20072DTBR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, Wide supply range, 3Mhz CMOS Op-Amp
  • Package Type: TSSOP-8
  • Package Case Outline: 948S-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Rail to Rail: Output 
  • Channels:
  • VS Min (V): 2.7 
  • VS Max (V): 36 
  • Iq Typ (mA): 0.41 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs): 2.5 
  • IO Typ (mA): 50 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 30 
  • Ibias Typ (pA):
  • CMRR Typ (dB): 145 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 125 
  • Package Type: Micro8™  SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site