NCS20074: Operational Amplifier, Wide supply range, 3Mhz CMOS Op-Amp
Description: The NCS2007x series operational amplifiers provide...
The NCS2007x series operational amplifiers provide rail−to−rail output operation, 3 MHz bandwidth, and are available in single, dual, and quad configurations. Rail−to−rail operation enables the user to make optimal use of the entire supply voltage range. The NCS2007x can operate on supply voltages as low as 2.7 V up to 36V over the temperature range of −40°C to 125°C. At a 2.7 V supply, the high bandwidth provides a slew rate of 2.8 V/µs while only consuming 405 µA of quiescent current per channel. The wide supply range allows the NCS2007x to run on supply voltages as high as 36 V, making it ideal for a broad range of applications. Since this is a CMOS device, high input impedance and low bias currents make it ideal for interfacing to a wide variety of signal sensors. The NCS2007x devices are available in a variety of compact packages.
Features
Rail−To−Rail Output - Wide output range
Wide Supply Range: 2.7 V to 36 V - Wide supply range suitable for a wide variety of applications
Wide Bandwidth: 3 MHz typical at VS = 2.7 V - Compatible with high speed signals up to 3 MHz
High Slew Rate: 2.8 V/µs typical at VS = 2.7 V - High large signal bandwidth
Low Supply Current: 405 µA per channel at VS = 2.7 V - Low current consumption
Low Input Bias Current: 5 pA typical - High input impedance
Wide Temperature Range: −40°C to 125°C - Functional over wide temperature range
Available in a variety of packages - Fits in a variety of applications, simple drop-in replacement
NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable - Meets automotive standards
Applications
Economical low side current sensing solution
Sensor signal conditioning including high impedance sensors
Rail to Rail output swing applications
Active Filters
End Products
Automotive
Battery powered Instruments
Power Supplies
Notebook Computers
Industrial Equipment
Lighting Modules
Technical Documentation & Design Resources
Availability and Samples
NCS20074DR2G
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, Wide supply range, 3Mhz CMOS Op-Amp
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Digikey:>1K
Newark:>1K
NCS20074DTBR2G
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, Wide supply range, 3Mhz CMOS Op-Amp
Package Type: TSSOP-14
Package Case Outline: 948G-01
MSL: 1
Container Type: REEL
Container Qty: 2500
NCV20074DR2G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: Operational Amplifier, Wide supply range, 3Mhz CMOS Op-Amp
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Digikey:>1K
NCV20074DTBR2G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: Operational Amplifier, Wide supply range, 3Mhz CMOS Op-Amp
Package Type: TSSOP-14
Package Case Outline: 948G-01
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):Contact Factory
Arrow:0
Avnet:>1K
Specifications
Rail to Rail:
Output 
Channels:
4 
VS Min (V):
2.7 
VS Max (V):
36 
Iq Typ (mA):
0.41 
VOS Max (mV):
3 
4 
GBW Typ (MHz):
3 
SR Typ (V/µs):
2.8 
IO Typ (mA):
50 
ΔVOS/ΔT (μV/C):
2 
eN (nV/√Hz):
30 
Ibias Typ (pA):
5 
CMRR Typ (dB):
145 
Architecture:
CMOS 
Temperature Range (°C):
-40 to 125 
Package Type:
SOIC-14 
TSSOP-14