NCS211R: Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor

Description: The NCS211R and NCV211R (AEC- Q100 qualified) are ...
  • The NCS211R and NCV211R (AEC- Q100 qualified) are voltage output, current sense amplifiers that can measure voltage across shunts at common−mode voltages from −0.3 V to 26 V, independent of supply voltage. With a fixed gain of 500 V/V, the low offset of the zero−drift architecture enables current sensing across the shunt with maximum voltage drops as low as 10 mV full−scale. These devices can operate from a single +2.2 V to +26 V power supply, drawing a maximum of 80 µA of supply current. Available in SC70-6 package Additional gain options are available: NCS213R (50 V/V), NCS214R (100 V/V) , NCS210R (200 V/V)

    Similar Products:


      NCS210R NCS211R NCS213R NCS214R
    Gain (V/V) 200 500 50 100
    Gain Error (%) 1 1 1 1
    Offset Voltage (µV) 35 35 100 60
  • Features
  • Wide Common Mode Input Range: -0.3 to 26 V - High-side current sensing for high voltage systems
  • Low Offset Voltage: ±35 µV max. - Low Ohm value current sense resistors
  • Low Offset Drift: 0.5 µV/°C max. - High accuracy over temperature leading to better power efficiency
  • Supply Voltage: 2.2 to 26 V - Wide supply voltage range provides system flexibilty
  • Applications
  • Power Monitoring
  • Power Adapters
  • LED Power Supply
  • Over Current Protection
  • Automotive
  • Closed Loop Feedback Circuits
  • End Products
  • White Goods
  • Automotive
  • Lighting
  • Laptop/Notebooks PC
  • Fast Chargers in Smartphones and Tablet
  • Telecom DC-DC modules
  • E-Cigarettes
  • Computing Servers
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCS211RMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor, 26V Current Sense Amplifier in uQFN package
  • Package Type: UQFN-10
  • Package Case Outline: 488AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCS211RSQT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor, 26V Current Sense Amplifier in SC70 package
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • ON Semiconductor:42,000
  • NCV211RSQT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor, 26V Current Sense Amplifier in SC70, AEC qual
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:45,000
  • Specifications
  • Channels:
  • Gain (V/V): 500 
  • Gain Error Max (%): ±1  ±1.5 
  • Vs Min (V): 2.2 
  • Vs Max (V): 26 
  • VCM (V): -0.3 to 26 
  • Iq Typ (mA): 0.04 
  • Bandwidth Typ (-3dB): 0.025 
  • Vos Max (mV): ±0.035  ±0.05 
  • Vos Drift Max (µV/°C): 0.5  1.5 
  • Operating Temperature Range (°C): -40 to 125 
  • CMRR Typ (dB): 125  135 
  • Package Type: UQFN-10  SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site