NCS2372: Operational Amplifier, 1.0 A, Dual

Description: The NCS2372 is a monolithic circuit intended for u...
  • The NCS2372 is a monolithic circuit intended for use as a power op amp in a wide range of applications, including servo amplifiers and power supplies. No deadband crossover distortion provides better performance for driving coils.
  • Features
  • Output Current to 1.0 A
  • Slew Rate of 1.3 V/s
  • Wide Bandwidth of 1.1 MHz
  • Internal Thermal Shutdown
  • Single or Split Supply Operation
  • Excellent Gain and Phase Margins
  • Common Mode Input Includes Ground
  • Zero Deadband Crossover Distortion
  • Technical Documentation & Design Resources
    Availability and Samples
    NCS2372DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 1.0 A, Dual
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Rail to Rail:
  • Channels:
  • VS Min (V):
  • VS Max (V): 40 
  • Iq Typ (mA):
  • VOS Max (mV): 15 
  • GBW Typ (MHz): 1.4 
  • SR Typ (V/µs): 1.4 
  • IO Typ (mA): 1000 
  • ΔVOS/ΔT (μV/C): 20 
  • eN (nV/√Hz): 22 
  • Ibias Typ (pA): 100000 
  • CMRR Typ (dB): 90 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 125 
  • Package Type: SOIC-16W 
  • ON Semiconductor Full Web Site