NCS7101: Operational Amplifier, Low bias current, Rail to Rail CMOS Op-Amp

Description: The NCS7101 op-amp provides rail-to-rail operation...
  • The NCS7101 op-amp provides rail-to-rail operation on both the input and output. The output can swing within 50 mV of each rail. This rail-to-rail operation enables the user to make full use of the entire supply voltage range available. It is designed to work at very low supply voltages (1.8 V and ground), yet can operate with a supply of up to 10 V and ground. The NCS7101 is available in the space saving SOT23-5 package with two industry standard pinouts.
  • Features
  • Low Voltage, Single Supply Operation (1.8 V and Ground to 10 V and Ground)
  • 1.0 pA Input Bias Current
  • Unity Gain Bandwidth of 1.0 MHz at 5.0 V, 0.9 MHz at 1.8 V
  • Output Voltage Swings Within 50 mV of Both Rails @ 1.8 V
  • No Phase Reversal on the Output for Over-Driven Input Signals
  • Input Offset Trimmed to 1.0 mV
  • Low Supply Current (ID = 1.0 mA)
  • Works Down to Two Discharged NiCd Battery Cells
  • ESD Protected Inputs Up to 2.0 kV
  • Applications
  • Dual NiCd/NiMH Cell Powered Systems
  • Low Voltage Active Filters
  • Power Supply Monitor and Control
  • Interface to DSP
  • End Products
  • Portable Communication Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCS7101SN1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low bias current, Rail to Rail CMOS Op-Amp, Pinout Style: 1
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • NCS7101SN2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low bias current, Rail to Rail CMOS Op-Amp, Pinout Style: 2
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCV7101SN1T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, Low bias current, Rail to Rail CMOS Op-Amp
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • NCV7101SN2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, Low bias current, Rail to Rail CMOS Op-Amp
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:144,000
  • Packages
    Specifications
  • Rail to Rail: Input/Output 
  • Channels:
  • VS Min (V): 1.8 
  • VS Max (V): 10 
  • Iq Typ (mA): 1.13 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs): 1.2 
  • IO Typ (mA): 72 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 140 
  • Ibias Typ (pA):
  • CMRR Typ (dB): 65 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 85  -40 to 125 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site