NCV2931: Linear Voltage Regulator, LDO, Adjustable Output, 100 mA, with 60 V Load Dump Protection

Description: The LM2931 series consists of positive fixed and a...
  • The LM2931 series consists of positive fixed and adjustable output low dropout (LDO) linear voltage regulators that are specifically designed to maintain proper regulation with an extremely low input-to-output voltage differential. These devices are capable of supplying output currents in excess of 100 mA and feature a low bias current of 0.4 mA at 10 mA output. Designed primarily to survive in the harsh automotive environment, these devices will protect all external load circuitry from input fault conditions caused by reverse battery connection, two battery jump starts, and excessive line transients during load dump. This series also includes internal current limiting, thermal shutdown, and additionally, is able to withstand temporary power-up with mirror-image insertion. Due to the low dropout voltage and bias current specifications, the LM2931 series is ideally suited for battery powered industrial and consumer equipment where an extension of useful battery life is desirable. The 'C' suffix adjustable output regulators feature an output inhibit pin which is extremely useful in microprocessor-based systems.
  • Features
  • Input-to-Output Voltage Differential of < 0.6 V @ 100 mA
  • Output Current in Excess of 100 mA
  • Low Bias Current
  • 60 V Load Dump Protection
  • -50 V Reverse Transient Protection
  • Internal Current Limiting with Thermal Shutdown
  • Temporary Mirror-Image Protection
  • Ideally Suited for Battery Powered Equipment
  • Economical 5-Lead TO-220 Package with Two Optional Leadforms
  • Available in Surface Mount SOP-8, D2PAK and DPAK Packages
  • High Accuracy (+/-2%) Reference (LM2931AC) Available
  • Applications
  • Battery Powered Consumer Products
  • Handheld Instruments
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV2931ACDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 100 mA, with 60 V Load Dump Protection, Adjustable, ±2.5%
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • NCV2931AD-5.0R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 100 mA, with 60 V Load Dump Protection, 5.0 V, ±3.8%
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • NCV2931ADT5.0RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 100 mA, with 60 V Load Dump Protection, 5.0 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • NCV2931AST-5T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 100 mA, with 60 V Load Dump Protection, 5.0 V, ±3.8%
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCV2931AZ-5.0G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 100 mA, with 60 V Load Dump Protection, 5.0 V, ±3.8%
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • PandS:>1K
  • NCV2931AZ-5.0RAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 100 mA, with 60 V Load Dump Protection, 5.0 V, ±3.8%
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:10,000
  • PandS:>1K
  • NCV2931CDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 100 mA, with 60 V Load Dump Protection, Adjustable, ±5.0%
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • PandS:>1K
  • NCV2931D-5.0R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 100 mA, with 60 V Load Dump Protection, 5.0 V, ±5.0%
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • NCV2931D2T5.0R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 100 mA, with 60 V Load Dump Protection, 5.0 V, ±5.0%
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • NCV2931DT-5.0RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Adjustable Output, 100 mA, with 60 V Load Dump Protection, 5.0 V, ±5.0%
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:5,000
  • PandS:<100
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A): 0.1 
  • VI Min (V): 2.5 
  • VI Max (V): 40 
  • VDO Typ (V): 0.16 
  • Iq Typ (mA):
  • PSRR (dB): 90 
  • Noise (µVrms): 700  140 
  • Enable: Yes  No 
  • PowerGood: No 
  • Package Type: SOIC-8  DPAK-3  SOT-223-4 / TO-261-4  TO-92  D2PAK-3 
  • ON Semiconductor Full Web Site