NCV4275A: Linear Voltage Regulator, LDO, 450 mA, with Reset

Description: The NCV4275A is an integrated low dropout regulato...
  • The NCV4275A is an integrated low dropout regulator designed for use in harsh automotive environments. It includes wide operating temperature and input voltage ranges. The output is regulated at 5.0 V or 3.3 V and is rated to 450 mA of output current.
    It is pin for pin compatible with NCV4275 and can be used as replacement of this device when EMC sensitivity is critical.
    It also provides a number of features, including overcurrent protection, overtemperature protection and a programmable microprocessor reset. The NCV4275A is available in the DPAK and D2PAK surface mount packages. The output is stable over a wide output capacitance and ESR range.
  • Features
  • 5.0 V and 3.3 V, 2% Output Voltage Accuracy with 450 mA Output Current - Can operate with newest microprocessor.
  • 500 mV (max) Dropout Voltage - Can operate during cranking at low input voltage.
  • Active Reset Output
    Reset Low Down to VQ = 1.0 V - Integrated control of microprocessor power supply - lower cost and space requirements
  • Fault Protection
    +45 V Peak Transient Voltage
    -42 V Reverse Voltage
    Short Circuit Protection
    Thermal Overload Protection - No external components required to enable protections required within any automotive applications.
  • AEC-Q100 Qualified
  • Pin Compatible with NCV4275
  • Applications
  • Auto Body Electronics
  • Engine Control Unit
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV4275ADS33G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 450 mA, with Reset, 3.3 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • NCV4275ADS33R4G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 450 mA, with Reset, 3.3 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • NCV4275ADS50G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 450 mA, with Reset, 5.0 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • NCV4275ADS50R4G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 450 mA, with Reset, 5.0 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • NCV4275ADT33RKG
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 450 mA, with Reset, 3.3 V
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • NCV4275ADT50RKG
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 450 mA, with Reset, 5.0 V
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Packages
    Applications

    ON Semiconductor Full Web Site