NCV4275C: LDO Linear Voltage Regulator with Reset and Delay, 450 mA

Description: The NCV4275C is an integrated low dropout regulato...
  • The NCV4275C is an integrated low dropout regulator designed for use in harsh automotive environments. It includes wide operating temperature and input voltage ranges. The output is regulated at 5.0 V or 3.3 V and is rated to 450 mA of output current. It also provides a number of features, including overcurrent protection, overtemperature protection and a programmable microprocessor reset. The NCV4275C is available in the DPAK and D2PAK surface mount packages. The output is stable over a wide output capacitance and ESR range. The NCV4275C is pin for pin compatible with NCV4275A.
  • Features
  • 5.0 V and 3.3 V, 2% Output Voltage Accuracy with 450 mA Output Current - Can operate with newest microprocessor
  • 500 mV (max) Dropout Voltage - Can operate during cranking at low input voltage
  • Active Reset Output - Integrated control of microprocessor power supply - lower cost and space requirements
  • Fault Protection +45 V Peak Transient Voltage -42 V Reverse Voltage Short Circuit Protection Thermal Overload Protection - No external components required to enable protections required within any automotive applications
  • Very Low Current Consumption
  • AEC−Q100 Qualified and PPAP Capable
  • Applications
  • Auto Body Electronics
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV4275CDS33R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Linear Voltage Regulator with Reset and Delay, 450 mA
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:1,600
  • NCV4275CDS50R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Linear Voltage Regulator with Reset and Delay, 450 mA
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:<1K
  • NCV4275CDT33RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Linear Voltage Regulator with Reset and Delay, 450 mA
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:20,000
  • NCV4275CDT50RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Linear Voltage Regulator with Reset and Delay, 450 mA
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Newark:>1K
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A): 0.45 
  • VI Min (V): 4.4  5.5 
  • VI Max (V): 45 
  • VDO Typ (V): 0.25 
  • Iq Typ (mA): 0.15 
  • PSRR (dB): 60 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: D2PAK-5  DPAK-5 
  • ON Semiconductor Full Web Site