NCV4279C: Linear Voltage Regulator, LDO, 150 mA, with Delay, Adjustable Reset and Sense Output

Description: The NCV4279C is a 5.0 V precision micropower volta...
  • The NCV4279C is a 5.0 V precision micropower voltage regulator with an output current capability of 150 mA. The output voltage is accurate within ±2.0% with a maximum dropout voltage of 0.5 V at 100 mA. Low quiescent current is a feature drawing only 125 µA with a 1.0 mA load. This part is ideal for any and all battery operated microprocessor equipment.
    Microprocessor control logic includes an active reset output RO with delay and a SI/SO monitor which can be used to provide an early warning signal to the microprocessor of a potential impending reset signal. The use of the SI/SO monitor allows the microprocessor to finish any signal processing before the reset shuts the microprocessor down.
    The active Reset circuit operates correctly at an output voltage as low as 1.0 V. The Reset function is activated during the power up sequence or during normal operation if the output voltage drops outside the regulation limits.
    The reset threshold voltage can be decreased by the connection of an external resistor divider to the RADJ lead. The regulator is protected against reverse battery, short circuit, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments. The device has also been optimized for EMC conditions. If the application requires pullup resistors at the logic outputs Reset and Sense Out, the NCV4269C with integrated resistors can be used.
  • Features
  • 5.0 V ±2.0% Output with 150 mA output current capability - Tight regulation limits
  • Active Reset Output Low Down to VQ=1.0V; Adjustable Reset Threshold - Microprocessor power management feature, design flexibility
  • Fault Protection:
    -40V Reverse Voltage Protection
    Short Circuit Protection
    Thermal overload protection - No external components required to enable protections required within any automotive applications.
  • Early Warning through SI/SO Leads, adjustable threshold via external resistor - Microprocessor power management feature: warns microprocessor of impending reset event or can also be used as a general purpose comparator.
  • AEC Q100 Qualified - Meets automotive quality requirements
  • Very Low Dropout Voltage
  • Applications
  • Body and Chassis
  • Powertrain
  • Infotainment
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV4279CD150R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Delay, Adjustable Reset and Sense Output
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:5,000
  • NCV4279CD250R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Delay, Adjustable Reset and Sense Output
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.15 
  • VI Min (V): -40 
  • VI Max (V): 45 
  • VDO Typ (V): 0.5 
  • Iq Typ (mA): 0.125 
  • PSRR (dB):
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOIC-8  SOIC-14 
  • ON Semiconductor Full Web Site