NCV4299: Linear Voltage Regulator, LDO, 150 mA

Description: The NCV4299 is a 150 mA precision micropower volta...
  • The NCV4299 is a 150 mA precision micropower voltage regulator available with output voltages of 3.3 and 5.0 V. It is available in an 8−lead SON and in a 14−lead SON (fused) package. The output voltage is accurate within ±2% with a maximum dropout voltage of 0.5 V at 100 mA for the 5.0 V version. The NCV4299 features low quiescent current of only 90 µA with a 1 mA load.

    The device features an adjustable reset output and an adjustable system monitor to provide shutdown early warning. The 14L version includes an inhibit function to turn the device off while consuming less than 1.0 µA of quiescent current.
  • Features
  • 3.3 or 5.0 V, +/-2%, 150 mA - Tight regulation limits
  • Low Current Consumption 90 uA (Typ) in the ON Mode
    Extremely Low Current Consumption 1.0 uA in the Off Mode - Save battery life
  • Early Warning Output Capability - Microprocessor power management feature, design flexibility
  • Adjustable Reset Threshold and Reset Output Low Down to VQ = 1.0 V - Microprocessor power management feature, design flexibility
  • Fault protection:
    60 V peak Transient Voltage protection
    -40 V Reverse Input Voltage protection
    Short circuit protection
    Thermal overload protection - No external components required to enable protections required within any automotive applications
  • Applications
  • Body and Chassis
  • Powertrain, Engine Control Unit
  • Infotainment
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV4299D1G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV4299D1R2G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:30,000
  • NCV4299D233G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, 3.3 V
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • NCV4299D233R2G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, 3.3 V
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • NCV4299D2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, 5.0 V
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • NCV4299D2R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, 5.0 V
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV4299D1
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV4299D1R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV4299D2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, 5.0 V
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • NCV4299D2R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, 5.0 V
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Applications

    ON Semiconductor Full Web Site