NCV5703: IGBT Gate Drivers, High-Current, Stand-Alone

Description: The NCV5703 series is a set of high-current, high-...
  • The NCV5703 series is a set of high-current, high-performance stand-alone IGBT drivers with non-inverted input logic for medium-to-high power applications that include automotive applications such as PTC heater, EV chargers and other automotive power supplies. The devices offer a cost-effective solution by eliminating many external components. Device protection features include Active Miller Clamp (for NCV5703A), accurate UVLO, DESAT protection and Open Drain FAULT output. The drivers also feature an accurate 5.0 V output (for all versions) and separate high and low (VOH and VOL) driver outputs (for NCV5703C only) for system design convenience. The drivers are designed to accommodate a wide voltage range of unipolar bias supplies (and bipolar bias supplies for NCV5703B).All versions are available in an 8-pin SOIC package and AEC-Q100 qualified.
  • Features
  • High Current Output (+4.0/-6.0 A) at IGBT Miller Plateau voltages - Reduced switching losses and short switching times
  • Low VOH and VOL - Full enhancement of IGBT
  • DESAT Protection with Programmable Delay - Enhanced programmable protection
  • Active Miller Clamp (NCV5703A only) - Prevents Spurious Gate Turn-on
  • Applications
  • DC-AC Inverter
  • Battery Charger
  • Automotive PTC Heater
  • Driver
  • End Products
  • Motor Control
  • Electric Vehicles
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV5703ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: IGBT Gate Drivers, High-Current, Stand-Alone, With Active Miller Clamp
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:>1K
  • NCV5703BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: IGBT Gate Drivers, High-Current, Stand-Alone, With VEE
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV5703CDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: IGBT Gate Drivers, High-Current, Stand-Alone, With Split Gate Outputs
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Type: IGBT 
  • Number of Drivers:
  • Vin Max (V): 5.5 
  • VCC Max (V): 35 
  • Drive Source/Sink Typ (mA): 4000 / 4000 
  • Rise Time (ns): 30 
  • Fall Time (ns): 30 
  • tp Max (ns): 70 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site